Inteligentny DCDU
Monitoring and Management
Proactive monitoring and alerts to prevent potential issues and downtime
Flexible management for local or over-network control
System monitoring outlet and system monitoring for status (voltage, current, power, and energy)
Cyber Secure and Certified
Advanced Cyber Security and firmware updates
Compliant with the Industry Standards
- CE Class A-EN61326-1
- ETSI 300 386 certified
- CSA-ready for regional safety approvals
Optimal Efficiency
Designed to provide maximum efficiency and reliability
Integrated Circuit Breaker Protection Arc mitigates unintentional circuit interruption
Touch-safe push-in cage clamp style connectors to quickly set-up and deploy devices
Standard Configurations
# Amp Outlets | Outlet # | ||||||||||||||||||
| SmartPower Sku # | 35 A | 60 A | Blank | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| EC6H00 | 8 | 2 | 3 | 35 | 35 | - | 35 | 35 | 60 | - | 60 | 35 | 35 | - | 35 | 35 | NMC | ||
| EC6H01 | 4 | 4 | 3 | 60 | 35 | - | 60 | 35 | - | 60 | 35 | - | 60 | 35 | NMC | ||||
| EC6H02 | 8 | 0 | 7 | 35 | - | 35 | - | 35 | - | 35 | - | 35 | - | 35 | - | 35 | - | 35 | NMC |
*10A and 35A outlets cover 1 slot and the 60A outlet covers 2 slots. The rightmost slot (Slot 16) is for the Management controller (NMC).
**Customized configurations available by submitting the “Contact Us” form found at the bottom of the page to get started.
Functional Video
KONTAKT
To learn more about our Smart DCDU. Our specialists are here to help you find the perfect fit.