Gap Pad Easy Swap LFT, Short, 10 pieces
This is a set of 10 Replacement Gap Pads for the Easy Swap LFT, short version. The gap pad can be either assembled to the cold plate or the board heat sink and guarantees a full surface contact between both. It is recommended to replace the gap pad after 20 insertion / extraction cycles.
Design
- Replacement Thermal Gap Pad for the short version of the Easy Swap LFT Cold Plare
- Thermal Gap Pad should be replaced by new one after 20 Board insertion cycles
Specifikationer
Produktattribut
Delivery of this product includes the following item(s):
| Item | Beskrivning | Antal | |
|---|---|---|---|
| 1 | Thermal Gap Pad, 80 mm | 10 |
Nedan följer en lista över auktoriserade distributörer som för närvarande har denna artikel i lager:
| Distributör | Antal | Datum i lager |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.