Indoor Frames

Indoor Frames for Containers Solutions

Indoor frames are built to provide optimal support for containerized energy storage solutions. Designed with precision and durability in mind, our frames offer a sturdy structure that ensures the safe and efficient deployment of energy storage containers in indoor environments.

Versatility and Strength
  • Static load capacity of 1,600 kg and dynamic load capacity of 1,000 kg, ensuring reliable support for your energy storage system.
  • Floor fixing bracket on the frame enhances stability, providing a secure foundation for your indoor setup.
Efficient Battery Installation

Side Frame Fixing bracket enables easy installation of batteries, optimizing space utilization and facilitating easy access for maintenance and upgrades.

Maximized Fixing Flexibility

Unique meander type profile offers maximum flexibility for fixing components, allowing for easy customization and modification to suit your specific requirements.

Pre-configured or Customized Cabinets
  • Choose from pre-configured cabinets with a short lead time, providing a quick starting point
  • Individual configurations and modifications to create a tailored solution that meets your exact needs.
Stand-alone or Side-by-side
  • Our indoor energy storage frame can function as a stand-alone rack, perfectly suited for smaller setups.
  • It can also be seamlessly integrated as a side-by-side rack, accommodating larger-scale energy storage deployments.
Flexible Dimensions

The frame is designed to be flexible in width, depth, and height, allowing you to adapt it to your available space and specific project requirements.