Easy Swap LFT Cold Plate, Short
The Easy Swap LFT Cold Plate, short Version, gets installed into the adjacent slot of the board that should be liquid cooled. The short version is designed for 4 HP boards with heat sinks across the whole board. A dedicated board heat sink is required to make the contact to the Cold Plate the cold plate. Generic step file can be found in the resource section. The thermal gap pad that is within the scope of delivery can be assembled either on the heat sink or the cold plate. The Cold Plate comes with 2x 700 mm hoses to be connected to the cooling circuitry or other liquid sources.
功能
- Liquid Flow Through Cold Plate for 3U Standard Eurocard Boards
- To be assembled in adjacent slot of board to be cooled, behind mezzanine board of 8 HP front panel
- Up to 200 W of cooling capacity at 50°C environmental temperature
- Accepts demineralized water or Water Glycol mix (25% Glycol recommended)
- Mating heat sink on board mandatory
- To be attached to Cooling Circuitry either with Quick Disconnects or the Direct Connection Set
技术参数
产品属性
此产品的交付包括以下物品:
| 物品 | 说明 | 数量 | |
|---|---|---|---|
| 1 | Liquid Flow Through Cold Plate | 1 | |
| 2 | Suspension Devices | 4 | |
| 3 | Mounting brackets | 2 | |
| 4 | Mounting Screws M2.5 | 8 | |
| 5 | Gap Pad, 80 mm | 1 | |
| 6 | Hose, 700 mm | 2 | |
| 7 | Hose Clamp | 2 |
以下是目前有库存的授权经销商列表:
| 分销商 | 数量 | 库存日期 |
|---|
*所示价格为每件价格,不含增值税。是否含包装费和运费取决于当地情况。如果这些费用应为总价的一部分,报价中将包含包装费和运费。给定的价格为非约束性建议零售价 (RRP),即 nVent 标价。当地经销商的最终销售价格可能会有所不同。在 SCHROFF.nVent.com 上请求或生成的报价仅对商业客户 (B2B) 有效。上面显示的交货时间是从 nVent SCHROFF 工厂发货该项目的估计值。运输时间不包括在此估计中,因为运输时间可能会有所不同,具体取决于送货地址、包裹尺寸和其他因素。对于配置的产品,在非推荐区域(“检测到的碰撞区域”)进行的开孔和修改可能会产生额外的工程和/或设计成本,这可能会增加最初的报价。
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。