All Products
产品 | 114 个结果559 商品)

Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
物料号项目名称Add to Quote action
Manual Swaging Tool, #12 Brace

nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.

nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.

nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.

PEMSA Wire Basket Tray
Continuous pathway solution for optimal support for high-performance low voltage and data cables.
物料号项目名称Add to Quote action
PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 3,000 mm x 100 mm x 300 mm
PEMSA Wire Basket Tray, Carbon Steel, EG, 3,000 mm x 100 mm x 300 mm

Wire Basket Tray C Bracket
The nVent CADDY Wire Basket Tray C Bracket streamlines the installation of two-tier wire basket tray systems.
物料号项目名称Add to Quote action
Wire Basket Tray C Bracket, 304.8 mm, White, Electrogalvanized
Wire Basket Tray C Bracket, 457.2 mm, White, Electrogalvanized
Wire Basket Tray C Bracket, 300 mm, Electrogalvanized
Wire Basket Tray C Bracket, 300 mm, Black, Electrogalvanized
Wire Basket Tray C Bracket, 450 mm, Electrogalvanized
Wire Basket Tray C Bracket, 450 mm, Black, Electrogalvanized
Wire Basket Tray C Bracket, 100 mm, Electrogalvanized
Wire Basket Tray C Bracket, 100 mm, Black, Electrogalvanized
Wire Basket Tray C Bracket, 150 mm, Electrogalvanized
Wire Basket Tray C Bracket, 150 mm, Black, Electrogalvanized
Wire Basket Tray C Bracket, 200 mm, Electrogalvanized
Wire Basket Tray C Bracket, 200 mm, Black, Electrogalvanized

Wire Basket Tray Bar Splice
The nVent CADDY Wire Basket Tray Bar Splice offers a versatile solution for joining straight sections and fittings within shaped wire basket tray systems.
物料号项目名称Add to Quote action
Wire Basket Tray Bar Splice Kit, White, Electrogalvanized
Wire Basket Tray Bar Splice, White, Electrogalvanized
Wire Basket Tray Bar Splice Electrogalvanized
Wire Basket Tray Bar Splice, Black Zinc, Electrogalvanized
Wire Basket Tray Bar Splice Kit Electrogalvanized
Wire Basket Tray Bar Splice Kit, Black Zinc, Electrogalvanized

物料号项目名称Add to Quote action
C-EC Cable to Strut Clamp, 94–100 mm OD
C-EC Cable to Strut Clamp, 8–12 mm OD
C-EC Cable to Strut Clamp, 12–16 mm OD
C-EC Cable to Strut Clamp, 16–20 mm OD
C-EC Cable to Strut Clamp, 20–24 mm OD
C-EC Cable to Strut Clamp, 24–28 mm OD
C-EC Cable to Strut Clamp, 28–32 mm OD
C-EC Cable to Strut Clamp, 32–36 mm OD
C-EC Cable to Strut Clamp, 36–40 mm OD
C-EC Cable to Strut Clamp, 40–44 mm OD
C-EC Cable to Strut Clamp, 44–48 mm OD
C-EC Cable to Strut Clamp, 48–52 mm OD
C-EC Cable to Strut Clamp, 52–56 mm OD
C-EC Cable to Strut Clamp, 56–60 mm OD
C-EC Cable to Strut Clamp, 60–64 mm OD
C-EC Cable to Strut Clamp, 64–70 mm OD
C-EC Cable to Strut Clamp, 70–76 mm OD
C-EC Cable to Strut Clamp, 76–82 mm OD
C-EC Cable to Strut Clamp, 82–88 mm OD
C-EC Cable to Strut Clamp, 88–94 mm OD



物料号项目名称Add to Quote action
Pipe/Cable Clamp, Steel, HD, 3/8" Pipe
Pipe/Cable Clamp, Steel, HD, 1/2" Pipe
Pipe/Cable Clamp, Steel, 3/4" Pipe 20mm nominal, hot-dip galvanized
Pipe/Cable Clamp, Steel, HD, 7/8" Pipe
Pipe/Cable Clamp, Steel, HD, 1" Pipe
Pipe/Cable Clamp, S304, 1" Pipe
Pipe/Cable Clamp, Steel, HD, 1 1/4" Pipe
Pipe/Cable Clamp, Steel, HD, 1 1/2" Pipe
Pipe/Cable Clamp, Steel, HD, 2" Pipe

Hammer-On Flange Clip, Bottom Mount
Easy to install, hammer on fastener designed to support various cable and conduit applications to structural steel beam elements. The multiple attachments points provides flexibility and accesibility for the installer.