nVent CADDY Pyramid Tool-Free Pipe Support Kit, 196 mm
详情
应用场景图片
资源
CAD
视频
Compatible Items
功能
- Push-in clamps install without the need for additional tools or strut clamps
- Ready to use out of the box, saving installation time and labor
- Plastic clamps and base will not corrode pipe
- Clamps come in two different sizes to fit project needs
- Base includes multiple holes to accommodate a variety of clamp sizes and configurations
- Additional clamps can be purchased separately for additional pipe runs
- Foam bottom offers low abrasion interface for better roof membrane protection
- Provides superior load distribution, even with varying rooftop surfaces
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Multiple sizes and load ratings offer the ability to tailor the solution to the application
- Easy to transport to the roof
技术参数
产品属性
| Tool-Free Pipe Clamp | ||||
| Part Number | Outer Diameter OD | A | B | C |
| PTF1C | 12.7 – 22.4 mm | 9.5 mm | 40.6 mm | 19.1 mm |
| PTF2C | 21.3 – 60.3 mm | 9.5 mm | 81.3 mm | 19.1 mm |

Similar
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。