All Products
Produtos | 538 resultados (2412 artigos)

Pipe Thread Connector
Connectors and couplers for joining externally threaded pipe or thread.

Número de catálogoNome do itemAdd to Quote action
Strut Channel Type D, Slotted, PG, 3,000 mm x 62 mm x 41 mm
Strut Channel Type D, Slotted, PG, 6,000 mm x 62 mm x 41 mm

Número de catálogoNome do itemAdd to Quote action
Self-Drilling and Tapping Screw, 4.2 mm Screw, 12 mm Screw

Número de catálogoNome do itemAdd to Quote action
Strut Seismic Hinge, 14 mm Hole 1, 11 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 14 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 17 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 21 mm Hole 2

MATA Conduit to T-Grid Clip
Easy to install, tool-free conduit support that provides stabilitiy and secureness for acoustical applications. Provides the proper spacing to facilitate electrical box alignment, thus eliminating additional steps during installation.
Número de catálogoNome do itemAdd to Quote action
Conduit to T-Grid Clip, 18–30 mm OD

Wire Rope Cutter
Parrot beak wire cutter designed to precisely cut CADDY Speed Link wire rope.
Número de catálogoNome do itemAdd to Quote action
Wire Rope Cutter

PEMSA Wire Basket Tray Bonding Connector
Brass terminal for the equipotential bonding of the PEMSA basket trays or for connection to the protective conductor and earthing of the electrical installation.
Número de catálogoNome do itemAdd to Quote action
PEMSA Wire Basket Tray Bonding Connector

Número de catálogoNome do itemAdd to Quote action
Rectangular Post Base Plate, 100 mm x 160 mm x 80 mm


nVent CADDY Speed Link SLK with Wedge Anchor
Versatile overhead support solution that is easy to adjust and installs quickly to various pre-drilled concrete structure.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Wedge Anchor, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 1.5 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 2 mm Wire, 3 m Length

Strut Seismic Hinge Bracket Assembly
Used to fasten a strut based seismic brace parallel to the structure.

nVent CADDY Rod Lock Spring Steel Rod Hanger to C Purlin Clip
Quick and effective hammer-on fastener to support threaded rod onto I-beam flange, for both single rod and prefabricated assemblies, using the push-to-install technology.