Skriv ut
CIB-HD Brackets

Securely fasten 19-inch profiles with new heavy-duty fixing brackets

Introducing the new nVent HOFFMAN CIB-HD fixing bracket portfolio engineered for strength and durability and rated for heavy load capacities of up to 250 kg. These heavy-duty brackets are designed for securely mounting 19” vertical profiles in 600 mm and 800 mm wide enclosures in demanding environments. They attach firmly to the enclosure frame and feature adjustable depth to accommodate a variety of configurations.

The CIB-HD family retains the robust 3 mm zinc-plated steel construction of the standard CIB series while incorporating extra bends to increase profile rigidity. A re-engineered bottom support bar now rests directly on the enclosure base, improving stability and supporting the higher load capacity.

CIB-HD brackets are ideally suited for enclosures in industrial automation, battery energy storage systems, and data networking applications.

Main benefits:

  • Heavy-duty load capacity
  • Robust construction
  • Flexible installation

 

Learn more