Skriv ut
nVent HOFFMAN STE Terminal Enclosures

New STE Mild Steel Terminal Enclosures

nVent expands the nVent HOFFMAN portfolio with the introduction of the STE Mild Steel Terminal Enclosure range, offering a reliable and readily available solution to protect electrical components across a wide range of industrial applications.
Designed for off-the-shelf availability in multiple sizes, the STE range helps support faster project execution by reducing lead times while maintaining high performance and ease of use.

Explore the STE product page

Designed for demanding industrial environments

STE Mild Steel Terminal Enclosures are built to house and protect electrical components, controls, and terminals in indoor industrial applications such as machinery, automation systems, and general installations.
With an IP66 rating, the enclosures provide a high level of protection against dust and water ingress, making them suitable for environments like factories, workshops, and infrastructure systems where reliability is critical.
The design also prioritizes usability, enabling straightforward installation and convenient maintenance access for operators and installers.

Key product features

  • IP66 protection against dust and water ingress
  • Slim design with 180° door opening for improved accessibility and space efficiency
  • Injected polyurethane gasket for a secure and durable seal
  • Standard lock system for reliable equipment protection

Built to support efficiency and reliability

The STE range is developed for applications where availability, ease of installation, and dependable protection are essential.
Fast availability from stock supports shorter delivery timelines and helps keep projects on track. Reliable enclosure protection contributes to reducing the risk of failure and unplanned downtime, while efficient installation and maintenance simplify everyday operations.

A practical solution for everyday industrial needs

By combining robust design with immediate availability, STE Mild Steel Terminal Enclosures provide a practical solution for customers who require dependable protection without extended lead times.

Additional product information and application support are available through local nVent sales teams and representatives.

Find your local representative