Extreme Environments Air Conditioner
Treci cu mouse-ul pentru a mări imaginea sau fă clic pentru a o mări.
Extreme Environments Air Conditioner
This Extreme Environments Air Conditioner is compact which is ideal for smaller depth enclosures. It supports an energy-efficient rotary compressor with a reliable smart controller. The top is sloped along with sloped internal surface reduicing catchpoints for water, dust and bacteria build-up. Cutout Adapter options available for enclosures with older nVent HOFFMAN or Competitive units for easy transitions to this air conditioner.
Standarde industriale
UL/cUL Listed; Type 12, 4, 4X; File No. SA6453
CE
EAC
IP66/IP69/IP69K Internal Loop
IP34 External Loop
Telcordia GR-487 capable
Detalii
Resurse
Caracteristici
- Energy-efficient rotary compressor
- R513A or R134a refrigerant
- Reliable Smart Controller on enclosure side of the unit
- 10-degree sloped top shroud, welded and ground
- Sloped internal surfaces reduce catchpoints for water, dust, bacteria build-up
- FDA-approved neoprene gasket
- No louvers on vertical surfaces allow washdown with minimal protections
- Cutout Adapter options for enclosures with older nVent HOFFMAN or Competitive units for easy transitions to new air conditioners
- Cleanable, reusable aluminum mesh filter included to protect coils for maximum cooling performance in dirty environments
- UL Listed to save customers time and money with agency approvals
- Mounting hardware, gaskets and user manual furnished with the unit
- Standard Air Conditioner models includes Active condensate management with heater strip, Power-off capability for door switch and other system requirements, Malfunction switch, Corrosion-resistant coating on condenser coil, Compressor heater, Head pressure control, Temperature range from -40 F/-40 C to 131 F/55 C
- Manifold set ships with 2 manifolds (1x supply and 1x return) and 2 sets of mounting brackets (total of 4 brackets incl. mounting hardware)
Specificații
Material
Stainless Steel 304
Finish
Brushed #4
Certificat al agenției de aprobare
Manual de instalare/Fișă de instrucțiuni
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.