All Products
Produtos | 538 resultados (2412 artigos)

Light Duty Push-In Anchor
Innovatieve light-duty anchor for cracked and non-cracked concrete, designed to install with the push of a thumb in a 6mm-diameter hole.
Número de catálogoNome do itemAdd to Quote action
Light Duty Push-In Anchor

RING FRF /2 Double Pipe Clip with Plug
Hammer-in double plastic pipe clip; for use with non-insulated metal/copper/plastic pipe and cable/conduit.
Número de catálogoNome do itemAdd to Quote action
Double Pipe Clip with Plug, Hammer in, 16 mm
RING FRF /2 Double Pipe Clip with Plug, 18 mm OD
RING FRF /2 Double Pipe Clip with Plug, 20 mm OD
RING FRF /2 Double Pipe Clip with Plug, 22 mm OD
Double Pipe Clip with Plug, Hammer in, 25 mm
Double Pipe Clip with Plug, Hammer in, 28 mm

nVent CADDY Speed Link SLS Locking Device
Easy to use locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.

Wire Basket Tray Divider
The nVent CADDY Wire Basket Tray Divider provides a simple, reliable way to separate cable runs within a single tray.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Divider, 50mm x 1.5m, Pregalvanized
Wire Basket Tray Divider, 50mm x 1.5m, black powder coated
Wire Basket Tray Divider, 100mm x 1.5m, Pregalvanized
Wire Basket Tray Divider, 150mm x 1.5m, Pregalvanized
Wire Basket Tray Divider, 150mm x 1.5m, black powder coated

Wire Basket Tray Pedestal Clamp
The nVent CADDY Wire Basket Tray Pedestal Clamp provides a practical solution for supporting wire basket trays in raised-floor applications for data centers.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Pedestal Clamp for underfloor installation, pregalvanized

Wire Basket Tray Washer Support Plus
The nVent CADDY Wire Basket Tray Washer Support Plus offers a seamless way to secure accessories and supports to cable basket trays.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Washer Support Plus including hardware, black powder coated
Wire Basket Tray Washer Support Plus including hardware, Pregalvanized

Improved nVent CADDY Cat HP J-Hook Mod Clip with BC Beam Clamp
A tool-free solution for beam installations that combines a BC fastener with any Cat HP J-Hook
Número de catálogoNome do itemAdd to Quote action
Cat HP J-Hook Mod Clip with BC Beam Clamp, 16mm Max Flange

Improved nVent CADDY Cat HP J-Hook Mod Clip with BC Beam Clamp, Swivel
A tool-free solution for beam installations that combines a BC swivel fastener with any Cat HP J-Hook
Número de catálogoNome do itemAdd to Quote action
Cat HP J-Hook Mod Clip with BC Beam Clamp, Swivel, 16mm max Flange

Wire Basket Tray Waterfall
An ultimate tool-free solution for high-density cable management, the nVent CADDY Wire Basket Tray Waterfall facilitates easy, over-wall, flush-mount installation without tray-cutting to support and protect large cable bundles like copper, fiber optic, PoE and DAS.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Waterfall, 304 mm, Electrogalvanized