All Products
Produtos | 538 resultados (2412 artigos)

Número de catálogoNome do itemAdd to Quote action
Strut Nut with Spring, Channel Type A, Steel, EG, M10 Rod, 8 mm
Strut Nut with Spring, Channel Type A, Steel, Hot-dip galvanized, M10 Rod, 8 mm
Strut Nut with Spring, Channel Type A, S316, M10 Rod, 8 mm
Strut Nut with Spring, Channel Type A, Steel, EG, M12 Rod, 8 mm
Strut Nut with Spring, Channel Type A, Steel, HD, M12 Rod, 8 mm
Strut Nut with Spring, Channel Type A, Steel, EG, M6 Rod, 6 mm
Strut Nut with Spring, Channel Type A, Steel, Hot-dip galvanized, M6 Rod, 6 mm
Strut Nut with Spring, Channel Type A, S316, M6 Rod, 6 mm
Strut Nut with Spring, Channel Type A, Steel, EG, M8 Rod, 6 mm
Strut Nut with Spring, Channel Type A, Steel, Hot-dip galvanized, M8 Rod, 6 mm
Strut Nut with Spring, Channel Type A, S316, M8 Rod, 6 mm


Número de catálogoNome do itemAdd to Quote action
Strut and Rod Beam Clamp, M10 Rod, 50 mm Max Flange

Wall Mount Conduit Clip
Easy to install, push in conduit support that provides stabilitiy and secureness. Ideal for wall mount or in combination with numerous CADDY fasteners.
Número de catálogoNome do itemAdd to Quote action
Wall Mount Conduit Clip, 18–30 mm OD, 7 mm Hole

BC-MSM Conduit to Beam Clamp, Side Mount
Top mounted light duty snap close side mounted conduit clip for use with standard flange widths.
Número de catálogoNome do itemAdd to Quote action
BC-MSM Conduit to Beam Clamp, Side Mount, 23.4–35 mm OD, 16 mm Max Flange
BC-MSM Conduit to Beam Clamp, Side Mount, 35–42 mm OD, 16 mm Max Flange
BC-MSM Conduit to Beam Clamp, Side Mount, 42–50 mm OD, 16 mm Max Flange
BC-MSM Conduit to Beam Clamp, Side Mount, 50–60 mm OD, 16 mm Max Flange
BC-MSM Conduit to Beam Clamp, Side Mount, 14–18 mm OD, 16 mm Max Flange
Conduit to Beam Clamp, Side Mount, 18–30 mm, 16 mm Max Flange

Wire Basket Tray Washer Support
The nVent CADDY Wire Basket Tray Washer Support offers a seamless way to mount cable trays in continuous pathways.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Washer Support, Electrogalvanized
Wire Basket Tray Washer Support, Black Zinc, Electrogalvanized

Wire Basket Tray Vertical Down
The nVent CADDY Wire Basket Tray Vertical Down maintains the proper bend radius of high-performance cables as they transition from the end or side of the cable tray.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Vertical Down, Electrogalvanized
Wire Basket Tray Vertical Down, Black, Electrogalvanized

PEMSA Wire Basket Tray Divider
Divides the Pemsa basket tray into sub sections. This is recommended to provide the appropriate screening between power and data cables in the same installation.
Número de catálogoNome do itemAdd to Quote action
PEMSA Wire Basket Tray Divider, Steel, PG, 35 mm
PEMSA Wire Basket Tray Divider, S304, 35 mm
PEMSA Wire Basket Tray Divider, Steel, PG, 60 mm
PEMSA Wire Basket Tray Divider, S304, 60 mm
PEMSA Wire Basket Tray Divider, Steel, PG, 85 mm
PEMSA Wire Basket Tray Divider, S304, 85 mm

Metal Pressure Clip
Innovatieve, low profile cable support for installations where space is a premium. Ideal for routing around other trades, i.e. HVAC, Mechanical, Plumbing. Also an effective means of routing down walls or other vertical elements.

Seismic Lighting Fixture Clamp
Secures fluorescent light fixtures to the ceiling frame members and helps strengthen integrity of the T-Grid system.
Número de catálogoNome do itemAdd to Quote action
Seismic Lighting Fixture Clamp, One 0.61 x 0.61 m Fixture

nVent CADDY Speed Link SLK with Loop
Versatile overhead support solution that is easy to adjust and installs quickly to various building structural elements.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 1 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 2m Long - 19.5kg
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 2 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 3m Long - 19.5kg
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 3 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 5m Long - 19.5kg
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 5 m Length

Número de catálogoNome do itemAdd to Quote action
L-Bracket, 11 mm Hole