All Products
Produtos | 538 resultados (2412 artigos)

4G24 Twist Clip with Stud
Fast, twist to install clip for a threaded stud mounting point on acoustical t-grid applications.
Número de catálogoNome do itemAdd to Quote action
4G24 Twist Clip with Stud, CADDY ARMOUR, Gray, 11 mm Screw, 1.5 mm Flange, 24 mm T-Grid
Twist Clip w/ 11 mm Stud, Painted, White, 1.5 mm Flange, 24 mm T-Grid
4G24 Twist Clip with Stud, CADDY ARMOUR, Gray, 16 mm Screw, 1.5 mm Flange, 24 mm T-Grid
4G24 Twist Clip with Stud, Painted, White, 16 mm Screw, 1.5 mm Flange, 24 mm T-Grid
4G24 Twist Clip with Stud, Painted, White, 16 mm Screw, 1.5 mm Flange, 24 mm T-Grid
4G24 Twist Clip with Stud, CADDY ARMOUR, Gray, 25 mm Screw, 1.5 mm Flange, 24 mm T-Grid
4G24 Twist Clip with Stud, Painted, White, 25 mm Screw, 1.5 mm Flange, 24 mm T-Grid

nVent CADDY Speed Link SLK with Hammer-On Flange Clip
Versatile overhead support solution that is easy to adjust and installs quickly to various structural steel beams, joists, and flanges.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 1.5 mm Wire, 3 m Length, 3–8 mm Flange
nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 1.5 mm Wire, 3 m Length, 8–14 mm Flange
nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 2 mm Wire, 3 m Length, 3–8 mm Flange
nVent CADDY Speed Link SLK with Hammer-On Flange Clip, 2 mm Wire, 3 m Length, 8–14 mm Flange

SOSR Stand Off Two Hole Strap for CPVC Pipe
Metal surge restraint strap with smooth edges; for use with non-insulated plastic pipe in single offset.
Número de catálogoNome do itemAdd to Quote action
SOSR Stand Off Two Hole Strap for CPVC Pipe, 3/4" Pipe, 20 DN
Stand Off Two Hole Strap for CPVC Pipe, 1" Pipe, DN25
SOSR Stand Off Two Hole Strap for CPVC Pipe, 1 1/4" Pipe, 32 DN
SOSR Stand Off Two Hole Strap for CPVC Pipe, 1 1/2" Pipe, 40 DN
SOSR Stand Off Two Hole Strap for CPVC Pipe, 2" Pipe, 50 DN

C-Channel 2-2 Open Corner Angle Bracket
Designed for use with C-Channels, use angle brackets to create frames and structures.

nVent CADDY Speed Link SLK Spool Kit
Kit includes spool of nVent CADDY Speed Link steel wire and SLK locking devices packaged together, simplifying transportation to the jobsite and reducing inventory.
Número de catálogoNome do itemAdd to Quote action
Spool Kit including 150m of 1.5mm Wire Rope and 100 Tool-Free Hangers - 19.5kg
Spool Kit including 50m of 1.5mm Wire Rope and 25 Tool-Free Hangers - 19.5kg
nVent CADDY Speed Link SLK Spool Kit, 2 mm Wire, 100 m, 50 Locking Devices

Metal Pressure Clip, Fire-Rated
Innovatieve, low profile cable support for installations where space is a premium that meets all requirements for path of egress. Ideal for routing around other trades, i.e. HVAC, Mechanical, Plumbing.

Número de catálogoNome do itemAdd to Quote action
BSZ-SU Concrete Screw, Atlantis, 6 mm Drill Bit Diameter, 40 mm Screw
BSZ-SU Concrete Screw, Atlantis, 6 mm Drill Bit Diameter, 50 mm Screw
BSZ-SU Concrete Screw, Atlantis, 8 mm Drill Bit Diameter, 70 mm Screw
BSZ-SU Concrete Screw, Atlantis, 10 mm Drill Bit Diameter, 100 mm Screw
BSZ-SU Concrete Screw, Atlantis, 10 mm Drill Bit Diameter, 120 mm Screw
BSZ-SU Concrete Screw, Atlantis, 12 mm Drill Bit Diameter, 110 mm Screw
BSZ-SU Concrete Screw, EG, 6 mm Drill Bit Diameter, 40 mm Screw
BSZ-SU Concrete Screw, EG, 6 mm Drill Bit Diameter, 50 mm Screw
BSZ-SU Concrete Screw, EG, 8 mm Drill Bit Diameter, 70 mm Screw
BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 100 mm Screw
BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 120 mm Screw
BSZ-SU Concrete Screw, EG, 12 mm Drill Bit Diameter, 110 mm Screw

nVent CADDY Speed Link SLS Trapeze Kit
Unique, out of the box, telescopic trapeze solution supported by wire making installation and height adjustment quick, flexible and completely tool-free.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLS Trapeze Kit

Double Cable Holder with Plug
Ready-to-use, non-continuous, double cable support for concrete, designed to installed with the push of a thumb in a 6mm-diameter hole.
Número de catálogoNome do itemAdd to Quote action
Double Cable Holder with Plug, 80 Cable, 10 mm dia

Threaded Rod Clip
Innovatieve structural attachment for the plastic conduit clips, designed to install by hand onto M8 and M10 threaded rods.
Número de catálogoNome do itemAdd to Quote action
Threaded Rod Clip, M8, M10 Rod

Speedway Cable Ladder Inside Riser, 45°
Provides engineered, easy to use 45° inside risers with integrated Speedlok coupler for Speedway cable ladder systems.
Número de catálogoNome do itemAdd to Quote action
Speedway Cable Ladder Inside Riser, 45°, 150 mm
Speedway Cable Ladder Inside Riser, 45°, 300 mm
Speedway Cable Ladder Inside Riser, 45°, 450 mm
Speedway Cable Ladder Inside Riser, 45°, 600 mm
Speedway Cable Ladder Inside Riser, 45°, 750 mm
Speedway Cable Ladder Inside Riser, 45°, 900 mm

Basic Plastic Conduit Clip
Innovative range of clips for quick installation of plastic conduits on a variety of structures thanks to its snap-together design compatible with Push-In Insert and screws.
Número de catálogoNome do itemAdd to Quote action