All Products
Produtos | 169 resultados (487 artigos)

Número de catálogoNome do itemAdd to Quote action
Beam Clamp, 1/4" Rod 1, #10 Rod 2, 1/2" Max Flange

Wire Rope Cutter
Parrot beak wire cutter designed to precisely cut CADDY Speed Link wire rope.
Número de catálogoNome do itemAdd to Quote action
Wire Rope Cutter

Número de catálogoNome do itemAdd to Quote action
Rectangular Post Base Plate, 100 mm x 160 mm x 80 mm

nVent CADDY Speed Link SLK with Wedge Anchor
Versatile overhead support solution that is easy to adjust and installs quickly to various pre-drilled concrete structure.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Wedge Anchor, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Wedge Anchor, 2 mm Wire, 3 m Length

SC Cable Snap Clip
Easy, hammer-on method to secure cable to a structural steel flange element.
Número de catálogoNome do itemAdd to Quote action
Cable Snap Clip, 2–4 mm Flange, 25–32 mm
Cable Snap Clip, 4–7 mm Flange, 15–18 mm
Cable Snap Clip, 4–7 mm Flange, 19–24 mm
SC Cable Snap Clip, 4–7 mm Flange, 9–10 mm OD
Cable Snap Clip, 8–12 mm Flange, 15–18 mm
Cable Snap Clip, 8–12 mm Flange, 19–24 mm

B18-Z Box/Conduit Hanger with Rod/Wire Clip
Effective method on first means of support for electrical box and single conduit applications. The multi-function clip provides easy, worry free installation to rod and wire.
Número de catálogoNome do itemAdd to Quote action
B18-Z Box/Conduit Hanger with Rod/Wire Clip, 18–30 mm OD, M6 Rod, 4.8 mm Wire

nVent CADDY Pyramid Equipment Support Post Base
Individual post base with height adjustable leg 12" to 18" (305 to 457 mm) gives you the flexibility to create your own equipment support with strut.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Pyramid Equipment Support Post Base

nVent CADDY Speed Link SLK with Toggle
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and low votage devices.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 1 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Toggle End-Fitting - 2m Long - 19.5kg
nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 2 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Toggle End-Fitting - 3m Long - 19.5kg
Tool-free 1.5mm Wire Rope Hanger Kit with Toggle End-Fitting - 5m Long - 19.5kg
nVent CADDY Speed Link SLK with Toggle, 1.5 mm Wire, 7 m Length

Solar Snap Clip
Easy, hammer-on method to secure cable to a structural steel flange element for solar applications.
Número de catálogoNome do itemAdd to Quote action
Solar Snap Clip, 1.5–2 mm Flange, 5–7 mm

Universal Structural Bracket
Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters.

BC200/BC400 Beam Clamp
Versatile beam clamp with bottom and side threaded holes for various attachment methods.
Número de catálogoNome do itemAdd to Quote action
Beam Clamp, 1/4" Rod, 16 mm Max Flange

Improved nVent CADDY Cat HP J-Hook
Combines Versa-Mount Technology with wide base and generous bend radius for critical non-continuous pathway support of high performance data and fibre optic cables.
Número de catálogoNome do itemAdd to Quote action
Cat HP J-hook, pre-galvanized, 25 mm diameter
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 25 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 25 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 25 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 25 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 25 mm dia
Cat HP J-hook, pre-galvanized, 33.3 mm diameter
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 33.3 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 33.3 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 33.3 mm dia
Cat HP J-hook, pre-galvanized, 75 mm diameter
nVent CADDY Cat HP J-Hook, PG, Painted, Black, 75 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 75 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 75 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, White, 75 mm dia
Cat HP J-hook, pre-galvanized, 100 mm diameter
nVent CADDY Cat HP J-Hook, PG, Painted, Orange, 100 mm dia
nVent CADDY Cat HP J-Hook, PG, Painted, Red, 100 mm dia