All Products
Produtos | 169 resultados (487 artigos)

EM-P Conduit to Flange Clip
Easy, hammer-on method to secure conduit from a structural steel element.
Número de catálogoNome do itemAdd to Quote action
Conduit to Flange Clip, 22–30 mm conduit, 3–8 mm Flange
Conduit to Flange Clip, 22–30 mm conduit, 8–14 mm Flange
EM-P Conduit to Flange Clip, 22–30 mm OD, 14–20 mm Flange
EM-P Conduit to Flange Clip, 30–35 mm OD, 3–8 mm Flange
EM-P Conduit to Flange Clip, 30–35 mm OD, 8–14 mm Flange
EM-P Conduit to Flange Clip, 30–35 mm OD, 14–20 mm Flange
EM-P Conduit to Flange Clip, 18–22 mm OD, 3–8 mm Flange
Conduit to Flange Clip, 18–22 mm conduit, 8–14 mm Flange
Conduit to Flange Clip, 18–22 mm conduit, 14–20 mm Flange

H-Ti/T Rod to Flange Clip
Easy, hammer-on method to secure threaded rod from a structural steel flange.


Cable/Conduit Clip
Tool free method to secure conduit and armored cable to threaded rod or wire.

Cone Point Shear Bolt
Cone point bolt with snap-off bolt headfor easy installation and inspection of seismic sway braces.
Número de catálogoNome do itemAdd to Quote action
Cone Point Shear Bolt

Telescoping Screw Gun Box Bracket
The nVent CADDY Telescoping Screw Gun Box Bracket is a simple and intuitive support for mounting electrical boxes within stud wall applications.

Branch Line Restraint Pipe Attachment
Ideal for restraining 1" (25 mm) through 2" (50 mm) branch lines using threaded rods.
Número de catálogoNome do itemAdd to Quote action
Branch Line Restraint Pipe Attachment, 1" Pipe, 25 DN
Branch Line Restraint Pipe Attachment, 1 1/4" Pipe, 32 DN
Branch Line Restraint Pipe Attachment, 1 1/2" Pipe, 40 DN
Branch Line Restraint Pipe Attachment, 2" Pipe, 50 DN

nVent CADDY Cat 425 Adjustable Cable Support
Large capacity non-continuous pathway support solution with a wide base design for high-performance data cables and fibre optics. Easily adjustable for multiple cable bundle configurations.

nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp
Innovatieve component solution that enables the end user to combine a pedestal clamp for raised floor installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 19 mm Round Pedestal
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 25.4 mm Square Pedestal

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp
Innovative component solution that enables the end user to combine a BC200 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 3.2–16 mm Flange

nVent CADDY Cat HP J-Hook Clip to C Purlin Clip
Innovative component solution that enables the end user to combine a VF14 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Cat HP J-Hook Clip to C Purlin Clip, 1.5–6 mm Flange

nVent CADDY Rod Lock Beam Clamp
Innovatieve beam clamp designed to simplify installation of threaded rod assemblies thanks to its patented nVent CADDY Rod Lock push-to-install technology. Ideal for prefabrication.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Rod Lock Beam Clamp, 3/8" Rod, 3–10 mm Flange