All Products
Produtos | 169 resultados (487 artigos)

Threaded Bridle Ring
Efficient means of low voltage and data cable support in combination with several CADDY fasteners to most any structural element.
Número de catálogoNome do itemAdd to Quote action

nVent CADDY Speed Link Y-Hook with Eyelet Extension
nVent CADDY Speed Link Extension with Y-Hooks allowing to quickly support basket tray, cable tray or lighting, when used in combination with precut lengths of wire.
Número de catálogoNome do itemAdd to Quote action

T-Grid Fan/Fixture Mount
Complete fan box mounting kit for accoustical ceiling applications. Provides all the required hardware, stabilizers, and attachment to structure to meet code requirements.
Número de catálogoNome do itemAdd to Quote action
Fan/Fixture Mount, 155 N Working Load

Wire Basket Tray Clip
Tool-free, universal attachment for wire basket tray to standard strut profiles. Works with any commercially available wire basket tray. Ideal compliment to our CADDY cable tray support offering.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Clip, 3/16"-5/16" (4 - 8 mm) Wire

DSI Old Work Box Mount
DSI Old Work Box Mount is a one-piece, break-apart design. It can be used on drywall, lath and plaster.
Número de catálogoNome do itemAdd to Quote action
DSI Old Work Box Mount

Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
Número de catálogoNome do itemAdd to Quote action
Manual Swaging Tool, #12 Brace

nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 2 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Angle Bracket, 3 mm Wire, 5 m Length

nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
Número de catálogoNome do itemAdd to Quote action
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 122 mm
Rooftop Pyramid ST Fixed Strut Support, 254 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 406 mm x 122 mm
nVent CADDY Pyramid ST Fixed Strut Support, 406 mm x 163 mm
Rooftop Pyramid ST Fixed Strut Support, 152 mm x 122 mm

nVent CADDY Speed Link SLS with Decking Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various metal deck structures. Ideal for trapeze applications.

ADK Strut End Cap
The nVent CADDY ADK Strut End Caps provide a safe and fast solution for handling sharp-edged strut channels.
Número de catálogoNome do itemAdd to Quote action
Strut End Cap, Blue

122 Series Z Purlin Clip
Effective way to secure conduit and electrical boxes from a Z purlin structural element.
Número de catálogoNome do itemAdd to Quote action
122 Series Z Purlin Clip, 6.8 mm Hole, 2.8 mm Max Flange