Rooftop Pyramid ST Fixed Strut Support, 254 mm x 163 mm
The nVent CADDY Pyramid ST Fixed Strut Support offers a simple and adaptable solution for mounting electrical and mechanical services on commercial rooftops. This support system is engineered to evenly distribute weight across the base, ensuring optimal load management. Additionally, the foam pad on the underside provides a low-abrasion interface that protects roof membranes, eliminating the need for a slip sheet.
Constructed with UV-stabilized base materials and hot-dip galvanized strut profiles, these supports deliver exceptional corrosion resistance. The standard strut profile attachment point accommodates a wide range of components, including conduit, pipe, and strut fasteners, allowing for secure and efficient installation.
Caracteristicas
- Effective load distribution across uneven surfaces
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Ready to use out-of-the-box, saving installation time and improving productivity
- Available in multiple sizes and load ratings for tailored applications
- Lightweight and easy to transport
- Hot-dip galvanized and UV stabilized for long-lasting performance
Especificações
Caraterísticas do produto
Folha de dados
Manual de instalação/folha de instruções
Certifications
- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.