Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Trinidad And Tobago | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent HOFFMAN News

News

nVent HOFFMAN News

Enclosure Modification Centers photo

nVent HOFFMAN ModCenter Now Stocked in North America

We are excited to announce newly created standard ModCenter packages, stocked locally in North America, reducing lead times. Available in 3…
Global AC mounted render

New Indoor Side-Mount Global Air Conditioner, 2000 BTU/Hr.

The nVent HOFFMAN Indoor Side-Mount Global Air Conditioner provides a cooling performance of 2,000 BTU/Hr. This eco-friendly air conditioner offers a…
60Classic and Crossboard

New Busbar Systems

Announcing our new Busbar Systems, which expand our portfolio with a more complete power distribution solution. Compared to traditional wiring, these…
A20Sa2208Lppl Disconnect Enclosure With Handle Type 12

Disconnect Wall-Mount Enclosure Type 12 Enhancements

The Disconnect Wall-Mount Enclosures within the A25 Bulletin are being updated with two new features:Stainless-steel hinge pin in place of the…
Crq08 Product Photo

QLine E & I, Type 4X Enclosures Expansion

Our QLine E & I, Type 4X Enclosure lines now fit even more applications. These polycarbonate and ABS enclosures provide easy access and protect…
PCL First.png

New Polycarbonate Type 4X/6P Enclosures

Our non-metallic enclosure line just got more innovative. Introducing the new nVent HOFFMAN Polycarbonate Type 4X/6P Enclosures, for demanding…
HM Cragg partners with nVent

HM Cragg partners with nVent to drive quality and scalability

CONSISTENT PERFORMANCE FOR CRITICAL INFRASTRUCTURE SUCCESS STORYFor almost 60 years, HM Cragg has equipped customers with power solutions that…
Snap Connect Wireway Rendering

Commercial Wireway Type 1 with New Snap Connect Design

The Lay-In Flat-Cover Type 1 wireway in both galvanized and painted finishes has been redesigned to feature a convenient “snap” fit connection,…
Oip106cr Product Photo

Consolet Panel Nuts and Panels Update Coming Soon

We are making the mounting of control and instrumentation devices even easier. The mild steel and stainless steel Consolets will soon be upgraded…
Free-Stand Single or Dual Access Enclosures Enhancement

Free-Stand Single or Dual Access Enclosures Enhancement

Enhanced to support more applications, our A30 enclosures feature sturdy unibody construction and versatile internal mounting options for panel and…
HOFFMAN-3DR-N1227500-A12Rendering-USEN-a302408lp-ANSI-61 (1).tif

Continuous Hinge with Clamps, Type 4 Enclosure Enhancement

Building on previously communicated updates, we have made additional updates to  the Continuous Hinge with Clamps LP, Type 4 Enclosure (A12)…
Commerce Controls Success Story

Commerce Controls delivers reliable protection to public utility service

IEC Modular Enclosures SUCCESS STORY Commerce Controls is a systems integrator that cities trust with their most precious resource: water.…