Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Trinidad And Tobago | English
Search for nVent products, resources, or ask any question you have
Loading search…

nVent HOFFMAN News

News

nVent HOFFMAN News

Snap Connect Wireway Rendering

Commercial Wireway Type 1 with New Snap Connect Design

The Lay-In Flat-Cover Type 1 wireway in both galvanized and painted finishes has been redesigned to feature a convenient “snap” fit connection,…
Oip106cr Product Photo

Consolet Panel Nuts and Panels Update Coming Soon

We are making the mounting of control and instrumentation devices even easier. The mild steel and stainless steel Consolets will soon be upgraded…
A30 Product Rendering

Free-Stand Single or Dual Access Enclosures Enhancement

Enhanced to support more applications, our A30 enclosures feature sturdy unibody construction and versatile internal mounting options for panel and…
HOFFMAN-3DR-N1227500-A12Rendering-USEN-a302408lp-ANSI-61 (1).tif

Continuous Hinge with Clamps, Type 4 Enclosure Enhancement

Building on previously communicated updates, we have made additional updates to  the Continuous Hinge with Clamps LP, Type 4 Enclosure (A12)…
Commerce Controls Success Story

Commerce Controls delivers reliable protection to public utility service

IEC Modular Enclosures SUCCESS STORY Commerce Controls is a systems integrator that cities trust with their most precious resource: water.…
HOFFMAN-3D-N01647-OICESSCampaing-EN-2405_front

nVent HOFFMAN Operator Interface Control Enclosure now available in stainless steel 

Building on the popularity of the nVent HOFFMAN mild steel operator interface control enclosure, nVent has launched a stainless-steel version of the…
VJ3030 Rendering Closed

VJ Flat Opaque Cover Series

Our VJ Flat Opaque Cover Series just got bigger. Introducing the new, larger 30x30 size, designed with more space, providing increased flexibility…
PB-GROUP-HOFFMAN-3DR-N1317850-HyShedPushbuttons-USEN-Group.tif

New HyShed Screw Cover Pushbutton Enclosures

nVent HOFFMAN HyShed Screw Cover Pushbutton Enclosures are engineered for the stringent hygiene demands of food, beverage, and pharmaceutical…
RU-2 Solar String Transition Box Group

SL1 & SL2 Non-Metallic Fiberglass Enclosures Obsolescence

Non-Metallic Fiberglass Enclosures (Bulletins SL1 & SL2) are currently in phase-out status and will be discontinued soon. At this time, we…
HOFFMAN-3DR-N02949-DoorMountChiller-USEN_chiller_left

14kW Side-Mount Chiller for BESS Applications

nVent HOFFMAN has launched its 14kW Side-Mount Chiller for Battery Energy Storage applications, as the need for reliable cooling grows to keep…
Application photo of sun shade on enclosure

NEW nVent HOFFMAN Sun Shade

Introducing the nVent HOFFMAN Sun Shade, designed to shield HMIs from challenging environmental conditions to ensure optimal performance of HMI…
nVent partnered with Bakersfield College

nVent Enhances the Student Experience in Partnership with Bakersfield College

SUCCESS STORYWithin the last academic year, nVent partnered with Bakersfield College with the help of our manufacturing rep, Nelson & Associates.…