HD Heavy Duty Pipe Clamp, 24–28 mm OD, 3/4" Pipe, 20 DN, M8, M10 Rod
详情
应用场景图片
资源
CAD
功能
- Fillet welded connector nut has flats to accommodate spanners
- Easy open flange for pipe sizes less than 4"
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
技术参数
产品属性
测试报告
认证
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。