Universal Structural Bracket, Strut Brace, 14.3 mm Hole
详情
应用场景图片
资源
CAD
视频
功能
- Used for installations where strut brace is perpendicular to structure
- One wrench size fits all required hardware, eliminating the need to change tools
- Shear-off head helps ensure correct torque and simplifies inspection
技术参数
产品属性
| FM Loads | |||||
| Part Number | Brace Member | Horizontal Capacity per Installation Angle from Vertical | |||
| 30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | ||
| CSBUS1 | 41 x 41 Strut Channel | 8940 N | 12630 N | 15210 N | 16940 N |
| CSBUS2 | 41 x 41 Strut Channel | 8940 N | 12630 N | 15210 N | 16940 N |


- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。