Branch Line Restraint Pipe Attachment, 1" Pipe, 25 DN
详情
应用场景图片
资源
CAD
功能
- Accepts 3/8" or 1/2" (M10 or M12) threaded rod
- Quick grip clamp simplifies measuring and cutting of threaded rod
- Eliminates need to cut threaded rod to exact dimensions
- Works with rough-cut threaded rod and eliminates pipe-side deburring
- Can be installed with threaded rod above or below the service pipe
- Shear-off head helps ensure correct torque and simplifies inspection
技术参数
产品属性
认证
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
FM Approved, Seismic
English
FM 1950-2023
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。