Wire Basket Tray PreForm Intersection
Wire Basket Tray PreForm Intersection
The nVent CADDY Wire Basket Tray PreForm Intersection is a precision-engineered solution designed to streamline cable tray installations at multi-pathway junctions. With its pre-galvanized steel base and interlocking polymer sidewalls, the PreForm Intersection delivers a clean, consistent, and tool-free installation experience.
Additionally, the PreForm Intersection significantly reduces installation time by eliminating the need for field cutting or job site configuration. This translates into improved productivity and increased efficiency, especially in retrofit scenarios where flexibility is critical.
Information
Tillämpningsbilder
Resurser
Compatible Products
Design
- Multiple color options to coordinate with cable tray selection
- Flame-retardant polymer rails ensure the safety of high-performance cabling
- Routes cable systems in multiple directions
- Provides a clean bend radius and helps to protect the natural bend radius of varying cable systems
Specifikationer
Material
Stål
Yta
Förgalvaniserad;Polyuretan
Certifieringar
cUL CYNW7.E324325
English
CSA C22.2 No. 126.1
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.