Wire Basket Tray Ground Bolt
The nVent CADDY Wire Basket Tray Ground Bolt is a robust solution designed to ensure reliable grounding in cable tray installations where a separate ground wire is required. Engineered with a heavy-duty copper construction, this bolt allows the ground wire to run directly through it, enabling a secure connection to each tray section. This offering facilitates safety and compliance in environments where UL certification or grounding standards are mandatory.
Ideal for use in commercial and industrial settings, the Ground Bolt simplifies the grounding process while maintaining high performance and durability. Its straightforward installation and solid copper build make it a trusted choice for professionals seeking dependable grounding hardware.
Design
- Easy-to-use, requiring only simple hand tools to install
- Used to create a continuous grounded bond between sections of cable tray and can protect assets in case of a lightning strike
Specifikationer
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.