Improved nVent CADDY Cat HP J-Hook with T-Grid Clip
Improved nVent CADDY Cat HP J-Hook with T-Grid Clip
The Improved nVent CADDY Cat HP J-Hook with T-Grid Clip is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a T-Grid Clip attachment. The Assembly simplifies cable management by offering quick installation to floor-mounted T-grid applications.
Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables, with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Information
Tillämpningsbilder
Resurser
CAD
Video
Compatible Products
Design
- Tool-free installation
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifikationer
Broschyr
Fallstudie
Installationshandbok/instruktionsblad
Katalog
Tekniska specifikationer
Certifieringar
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239


- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.