All Products
Produtos | 538 resultados (2412 artigos)

Cable Retainer Strap with Flange Clip
Effective means of cable support and secureness to structural steel beam elements. Easy to install, hammer-on and wrap the clip to neatly install above structural steel flange.
Número de catálogoNome do itemAdd to Quote action
Cable Retainer Strap with Flange Clip, Spring Steel, nVent CADDY Armour, 2–3 mm Flange
Cable Retainer Strap with Flange Clip, Spring Steel, nVent CADDY Armour, 21–28 mm Flange
Cable Retainer Strap with 3–8 mm Flange Clip
Cable Retainer Strap with 8–14 mm Flange Clip
Cable Retainer Strap with Flange Clip, Spring Steel, nVent CADDY Armour, 8–14 mm Flange
Cable Retainer Strap with 14–20 mm Flange Clip

nVent CADDY Superklip
Snap close plastic pipe clamp; for use with non-insulated metal/copper/plastic pipe and cable/conduit.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Superklip, 11.8–14.3 mm OD, 3/8" Copper Tube
Superklip, 14.3–16.8 mm, 1/2" Copper Tube
nVent CADDY Superklip, 16.8–19.5 mm OD, 3/8" Pipe, 5/8" Copper Tube
Superklip, 19.5–21.8 mm, 1/2" Copper Tube
nVent CADDY Superklip, 21.8–24.8 mm OD, 3/4" Copper Tube
nVent CADDY Superklip, 24.8–27.8 mm OD, 3/4" Pipe
nVent CADDY Superklip, 27.8–31.2 mm OD, 1" Copper Tube
nVent CADDY Superklip, 31.2–35.5 mm OD, 1" Pipe, 1 1/4" Copper Tube
nVent CADDY Superklip, 35.5–39.5 mm OD, 1 1/4" Copper Tube
nVent CADDY Superklip, 39.5–43.5 mm OD, 1 1/4" Pipe, 1 1/2" Copper Tube
nVent CADDY Superklip, 50.5–55.5 mm OD, 2" Copper Tube
nVent CADDY Superklip, 7.8–9.5 mm OD, 1/4" Copper Tube
nVent CADDY Superklip, 9.5–11.8 mm OD, 1/4" Copper Tube

Cantilever Arm with E4 Channel and Brace
Wall mounted cantilever arm for supporting cable tray, piping, or conduit.
Número de catálogoNome do itemAdd to Quote action
Cantilever Arm with E4 Channel and Brace, 550 mm

C-Channel Type E3, Perforated
C-channel for building frames and structures available in a variety of configurations.
Número de catálogoNome do itemAdd to Quote action
C-Channel Type E3, Perforated, 2,000 mm x 35 mm x 15.5 mm x 2 mm
C-Channel Type E3, Perforated, 3,000 mm x 35 mm x 15.5 mm x 2 mm


Número de catálogoNome do itemAdd to Quote action
Strut Cantilever Arm Type CC, Slotted, HD, 300 mm x 41 mm x 41 mm x 2.5 mm
Strut Cantilever Arm Type CC, Slotted, HD, 450 mm x 41 mm x 41 mm x 2.5 mm
Strut Cantilever Arm Type CC, Slotted, HD, 600 mm x 41 mm x 41 mm x 2.5 mm

1-2 Hole Corner Short Angle Bracket
Angle brackets for creating strut frames and structures.

LF5 Cable Snap Clip
Easy, hammer-on method to secure cable to a structural steel flange element.
Número de catálogoNome do itemAdd to Quote action
LF5 Cable Snap Clip, 6–12 mm Flange

Número de catálogoNome do itemAdd to Quote action
Nine Hole Corner Connector, 3-Way, HD, 87 mm x 134 mm x 100 mm

Número de catálogoNome do itemAdd to Quote action
Trapezoidal Deck Hole Punch

VF Series C Purlin Clip
Effective way to secure wire rope and chain from a C purlin structural element.
Número de catálogoNome do itemAdd to Quote action
VF Series C Purlin Clip, 1.5–6 mm Flange, 7.1 mm Hole

Heavy Duty Pipe Clamp
Pipe clamp suitable for vertical runs, industrial construction, and fix point applications.
Número de catálogoNome do itemAdd to Quote action
Heavy Duty Pipe Clamp, Painted, Red Oxide, 20.5–22 mm OD, 1/2" Pipe, 15 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 26.5–28 mm OD, 3/4" Pipe, 20 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 355–363 mm OD, 14" Pipe
Heavy Duty Pipe Clamp, Painted, Red Oxide, 33–35 mm OD, 1" Pipe, 25 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 40–43 mm OD, 1 1/4" Pipe, 32 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 48–49 mm OD, 1 1/2" Pipe, 40 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 57–60.3 mm OD, 2" Pipe, 50 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 75–77 mm OD, 2 1/2" Pipe, 65 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 88–90 mm OD, 3" Pipe, 80 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 110–115 mm OD, 4" Pipe, 100 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 139–141 mm OD, 5" Pipe, 125 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 165–170 mm OD, 6" Pipe, 150 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 216–222 mm OD, 8" Pipe, 200 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 267–276 mm OD, 10" Pipe, 250 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 321–327 mm OD, 12" Pipe, 300 DN
Heavy Duty Pipe Clamp, Painted, Red Oxide, 403–410 mm OD, 16" Pipe, 400 DN