All Products
Produtos | 169 resultados (487 artigos)

Seismic Lighting Fixture Clamp
Secures fluorescent light fixtures to the ceiling frame members and helps strengthen integrity of the T-Grid system.
Número de catálogoNome do itemAdd to Quote action
Seismic Lighting Fixture Clamp, One 0.61 x 0.61 m Fixture

SBC Stamped Beam Clamp, Top Mount
Top mounted beam clamp for use with standard flange widths.
Número de catálogoNome do itemAdd to Quote action
Stamped Beam Clamp, Top Mount, 3/8" Rod, 3/4" Max Flange

nVent CADDY Speed Link SLK with Loop
Versatile overhead support solution that is easy to adjust and installs quickly to various building structural elements.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 1 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 2m Long - 19.5kg
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 2 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 3m Long - 19.5kg
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 3 m Length
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 5m Long - 19.5kg
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Loop, 1.5 mm Wire, 7 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 1 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 5 m Length
nVent CADDY Speed Link SLK with Loop, 2 mm Wire, 7 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 10 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 2 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 3 m Length
nVent CADDY Speed Link SLK with Loop, 3 mm Wire, 5 m Length

AF-Ti/T Rod to Z Purlin Clip
Convienent threaded rod hanger with hammer on purlin attachement for a variety of applications.
Número de catálogoNome do itemAdd to Quote action
AF-Ti/T Rod to Z Purlin Clip, 0.25" Hole, Threaded, 1.6–6.4 mm Flange

VAFT Installation Tool for Purlin Clips
Designed to make purlin clips easy and safe to install, particularly in high ceiling applications.
Número de catálogoNome do itemAdd to Quote action
VAFT Installation Tool for Purlin Clips, Installation Tool

Multi Attachment
Seismic attachment to concrete or wood structures that disperses load over two anchors.
Número de catálogoNome do itemAdd to Quote action
Multi Attachment, 14 mm Hole 1, 14 mm Hole 2
Multi Attachment, 20 mm Hole 1, 14 mm Hole 2

Wire Spool
Wire rope spools are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.
Número de catálogoNome do itemAdd to Quote action
300m Spool of 1.5mm Steel Wire Rope, electrogalvanized
Wire Spool, 1.5 mm Wire, 50 m
300m Spool of 2mm Steel Wire Rope, electrogalvanized
300m Spool of 3mm Steel Wire Rope, electrogalvanized

Cable Support to Stud
Cable Support to Stud provides secure support of NMC or MC/AC to metal/wood stud in seconds.
Número de catálogoNome do itemAdd to Quote action
Cable Support to Stud, 11–14 mm OD

Multi-Function Clip
Flexible, tool free rod/wire support for electrical boxes, cable, and conduit.

nVent CADDY Speed Link SLK with Threaded Stud End
Versatile overhead support solution that is easy to adjust and installs quickly to various threaded achors for CADDY fasteners.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Speed Link SLK with Threaded Stud End, 1.5 mm Wire, 3 m Length, 1/4" Rod
nVent CADDY Speed Link SLK with Threaded Stud End, 2 mm Wire, 2 m Length, 1/4" Rod

Número de catálogoNome do itemAdd to Quote action
Self-Drilling and Tapping Screw, 4.2 mm Screw, 12 mm Screw

Número de catálogoNome do itemAdd to Quote action
Strut Seismic Hinge, 14 mm Hole 1, 11 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 14 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 17 mm Hole 2
Strut Seismic Hinge, 14 mm Hole 1, 21 mm Hole 2