Skip to main content

Energy Efficiency

Energy Efficiency

Designed For Energy Efficiency

nVent TRACHTE utilizes the most up-to-date construction technology, materials, components, coatings, and assembly processes to achieve renowned weatherproofing, resistance to leaks, and energy efficiency.

ENERGY EFFICIENCY STANDARDS 

  • Standard R-19 Wall Insulation with higher R-values available.
  • Standard R-24 Ceiling Insulation with higher R-values available.
  • Steel floors are insulated with R-30 blown-in cellulose.
  • All buildings have a thermal break between exterior sheeting & building framework.
  • Vapor Barrier prevents outside air from entering the building interior.
  • High Efficiency HVAC/Heat Pump Systems have a minimum 11-SEER (seasonal energy efficiency ratio).
  • Interior and exterior LED Lighting is standard for all buildings.
Energy-Efficiency1.webp

WATER RESISTANT CONSTRUCTION 

  • Standard 2:12 roof pitch enables water run-off and snow shedding vs. a flat roof.
  • Standing Seam metal roofing systems use hidden fasteners leaving no roof penetrations exposed to the elements.
  • Roof panels are mechanically hemmed to prevent leaks.
  • Channelframe includes positive overlapping steel siding protects the building frame from the elements
  • Self-framing rolled and flat panels uses sealant for waterproofing.

Get in Touch

Connect with one of our experts about your next project.