Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English

Power Uprate Engineering Studies to Optimize Bus Duct Upgrades

featured stories
Power Uprate Engineering Studies to Optimize Bus Duct Upgrades

Bus duct upgrades with nVent’s Power Uprate Engineering Studies deliver a comprehensive evaluation with detailed upgrade recommendations and cost analysis for a complete bus system upgrade report.

Optimize System Upgrades With Power Uprate Engineering

For decades, utilities have implemented power uprates as a way to generate more electricity from their generating plants.  However, since each power system and its associated performance requirements are unique, the power uprate project for a bus duct upgrade must be customized to the specific needs of the facility. There is no “one size fits all” approach.

A careful inspection and evaluation of the existing system along with detailed requirements for the improved system help to build an outline for a bus duct upgrade. A detailed upgrade design and professional installation are essential to ensuring that a bus system upgrade can deliver the desired performance improvement results.

Power Uprate Engineering Studies

Before committing to an uprate program, a professional evaluation of the facility’s current bus system should be performed.  A comprehensive nVent Power Uprate Engineering Study can uncover the best possible approach to designing a facility’s uprate strategy, including the introduction of a forced air-cooling package, IPB replacement or a solution that combines these two elements.

The final Power Uprate Engineering Study report delivers an all-encompassing evaluation of the existing system and bus system upgrade plan, including these key elements:

  • Field Evaluation and Measurements
  • System Calculations
  • CFD Model Analysis
  • Cost Analysis
  • Upgrade Recommendations

Determining an Power Uprate Solution

An initial inspection and evaluation of the Isolated Phase Bus system records key measurements such as generator amperage, temperatures, hot spot locations, air flows, and static pressure readings. This information is crucial to identifying areas of concern and developing the necessary upgrade plan.

nVent also delivers a full cost analysis of the bus system uprate plan, providing various cost options along with proposed energy increases, allowing stakeholders to select the upgrade that best suits their facility. This critical cost information makes the business decisions of repairing and replacing equipment transparent and easy to comprehend. Further, multiple uprate options, including FAC upgrades, IPB replacement, and combined solutions, are generated to help determine the ideal solution. 

When it comes to upgrading bus systems, there is no universal solution available. As a leader in the power generation industry, nVent knows what it takes to design and implement custom bus system optimization solutions. With unrivaled expertise in high voltage bus systems, fully integrated electrical enclosures, safety-related nuclear equipment, boiler construction, and much more, nVent delivers reliable solutions regardless of the fuel source.

Call 601-939-9191 to learn more about our complete power uprate engineering studies and bus system solutions today!

To learn more about nVent’s high-voltage bus elevated installation, as well as our other offerings, visit Bus Systems and Bus Services.

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. 
Request More Information

Rapid Response to Transformer Explosion at Power Plant

Partner with nVent to Mitigate Bus System Emergency Outage and Reduce Loss

nVent recognizes your bus system emergency outage as their own.
 

Learn More