Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English

Arc-Resistant Switchgear

Arc-Resistant Switchgear Hero
Arc-Resistant Switchgear

Protecting people and equipment through a commitment to safety and quality.

Protecting people and equipment through a commitment to safety that sets the industry standard

Offering an industry-leading, low-profile design that is Type 2C (2BC) compliant, nVent arc-resistant switchgear options meet or exceed IEEE, ANSI and NEMA requirements. Available in a wide range of ANSI ratings and configurations, our switchgear features utility-grade, welded, metal-clad assembly for reliability, safety and long service life.

Rigorous testing to ensure superior operation

nVent arc-resistant switchgear is type-tested to C37.20.7 at a world-class facility to ensure that it is fully compliant. Testing has been completed and results reported by a trusted and certified third-party source, and are available for customer review upon request.

78073D_500x260_inset_arc_res.webp


Our standard delivers exceptional performance

  • Our wide range of ANSI rating product availability include:
    • Voltages: 5kV and 15kV
    • Continuous currents up to 3000A
    • Interrupting rating up to 40kA
  • Patented nine-point visible door latch with visual confirmation of proper latching
  • Lowest-profile plenum (under 20” high) fits in standard height enclosure and electrical rooms
  • Double-walled switchgear construction
  • Removable roof sections for easy replacement

 

Arc Resistant Ratings & Availability (1-H & 2-H)
Rated Maximum Voltage (kV)BIL (kV)Max. Continuous Current (A)Short-Circuit Rating (kA)Accessibility Type
560120025Up to 2C (2BC) for 1-High
560200031.5Up to 2C (2BC) for 1-High
560300040Up to 2C (2BC) for 1-High
1590120025Up to 2C (2BC) for 1-High
1590200031.5Up to 2C (2BC) for 1-High
1590300040Up to 2C (2BC) for 1-High

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. 
Request More Information

DOWNLOADS

PDF Download Icon

Brochure

 




More Switchgear Systems

Emergency Mobile Substation Card Image

Emergency Mobile Substation

Outages can happen anytime, be ready to mobilize with an Emergency Mobile Substation.

Learn More
Medium Voltage Switchgear Card Image

Medium Voltage Switchgear

Premier metal-enclosed and metal-clad switchgear for indoor or outdoor applications ranging from 5kV to 38kV.

Learn More
Metal Enclosed Products Card Image

Metal Enclosed Products

Safe and effective custom solutions to harness power.

Learn More
Mining Switchgear Card Image

Mining Switchgear

Customized metal-enclosed and metal-clad switchgear, as well as portable and fixed substations for the surface mining industry.

Learn More
Pad-Mounted Switchgear Card Image

Pad-Mounted Switchgear

Pad-mounted switchgear provides protection and control for your power systems.

Learn More