Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States | English

HM Contact Systems

HM Contact Systems
Gas Insulated Bus and Lines

Superior HM Contact Systems designed for high-current applications

Unmatched performance and reliability with nVent’s high-current contacts

nVent’s HM Contact Systems combine cutting-edge design with superior materials to deliver unparalleled performance in high-current applications. Their advanced engineering ensures minimal maintenance, maximum reliability, and long service life, making these high-current contacts the preferred choice for industry professionals.

Featuring a High Mass (HM) design that delivers superior performance and efficiency, HM Contact™ Systems are an ideal solution for joining high-current contacts. The HM contact assembly consists of a ring of spring-loaded individual silver-plated copper contacts, providing continuous low-pressure engagement with the contact elements to ensure reliable, long-term operation.


Versatile and efficient HM Contact Systems for high-current applications

Highly versatile and easy to install in a wide variety of OEM applications, HM Contact Systems are well-suited for circuit breakers and disconnects.

  • Low Contact Resistance: HM Contact Systems maintain minimal resistance, ensuring efficient current flow and reducing energy loss.
  • Cost-Effective: These systems offer a low-cost solution for high-current applications without compromising quality.
  • Optimized Current Flow Path: The design ensures the shortest possible current flow path, enhancing performance.
  • Elimination of Oxidation and Fretting: The silver-plated contacts prevent oxidation and fretting, increasing durability.
  • Long Service Life: Low wear characteristics ensure that the contacts last longer, reducing the need for frequent replacements.
  • Adjusts for Misalignment: The design compensates for angular misalignment and high side load forces, ensuring stable connections.
  • High Short Circuit Capacities: With short circuit capacities up to 100 kA, these systems can handle extreme conditions.
  • High Continuous Current Ratings: Suitable for continuous current ratings up to 8,000 A.
  • Custom Designs Available: Tailored solutions to meet specific OEM requirements.

Enhance your high-current systems with nVent’s HM Contact Systems and experience the difference in efficiency, durability, and performance.

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. Request More Information


More High Voltage Bus Systems

Gas Insulated Bus and Lines

Gas Insulated Bus and Lines

SF gas-insulated bus (GIB) and lines (GIL) provide reliable, flexible, and efficient power transmission for substations and long-distance needs

Details