nVent LENTON Interlok Form Saver Seal
The nVent LENTON Interlok Form Saver Seal provides an easy and efficient means for securing nVent LENTON Interlok Grout-Fill Coupler variants to formwork. Designed for cast-in-place applications, simply click and tap the Form Saver Seal into the coupler and utilize the sturdy mounting plate to fasten onto the formwork. The integrated seal allows the secondary rebar to be inserted into the coupler and prevents concrete paste contamination and grout leakage out of the cavity.
Interlok Grout-Fill Coupler variants can be used to splice steel bars in various cast-in-place applications. When combined with the Form Saver Seal, this powerful combination can be utilized for segmental pours, closure pours, post-tensioned slabs, and repair work.
Features
- Sturdy, spring-steel mounting flange
- Integrated rubber seal for grout cavity
- Easy snap-in installation
- Four keyholes for easy fastening using nails/screws
- Anchor tabs prevent dislodging in concrete
- Compatible with all nVent LENTON Interlok Grout-Fill Coupler variants
Specifications
| Accessory Part Number | Compatible With: | |
|---|---|---|
| Interlok Standard Grout Filled Couplers(LK Series) | Interlok No-Thread Grout Filled Couplers(LKNT Series) | |
| LKFSA16 | LK16, LK16D | - |
| LKFSA20 | LK20(D) | LKNT20(D) |
| LKFSA22 | LK5, LK6, LK7, LK22(D) | LKNT22(D) |
| LKFSA25 | LK8, LK25(D) | LKNT25(D) |
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.