nVent LENTON Interlok Standard Grout-Fill Coupler, Coated
Hover to magnify image or click to enlarge
nVent LENTON Interlok Standard Grout-Fill Coupler, Coated
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
Details
Application images
Resources
CAD
Features
- Designed to splice the same diameter bars
- Smaller bars can be installed into the over-sized cavity end if required
- Over-sized cavity allows for greater field tolerance
- Taper-threaded end helps prevent movement of the reinforcing bars and eliminate misalignment
- Requires less grout than most competitive systems
- Multiple coatings available
Specifications
Material
Cast Iron
Designed to Meet
AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.