nVent LENTON Interlok Transition Grout-Fill Coupler, Coated
Hover to magnify image or click to enlarge
nVent LENTON Interlok Transition Grout-Fill Coupler, Coated
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
Details
Application images
Resources
CAD
Features
- Designed to splice different diameter bars
- Over-sized cavity allows for greater field tolerance
- Taper-threaded end helps prevent movement of the reinforcing bars and eliminate misalignment
- Requires less grout than most competitive systems
Specifications
Finish Standard
ASTM® A767 Class I
Material
Cast Iron
Finish
Hot-Dip Galvanized
Designed to Meet
AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.