Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States
Search for nVent products, resources, or ask any question you have
Loading search…

Cabinets Overview

Varistar CP MIL Hero banner
VARISTAR CP RUGGED and MILITARY ENCLOSURES

Connect and Protect Sensitive high performance electronics in the most rugged environments

Learn More

Electronics and Control Cabinets

Protect and Optimize Your Equipment

Enhance your engineering projects with nVent SCHROFF's robust indoor and outdoor electronics cabinets. 

Designed for versatility, durability, and ease of use, our cabinets provide unmatched protection and performance for your electronic components, streamlining your setup like never before. 

Our streamlined process offers you a wide range of standard options that can be easily configured online, making it simpler and faster for you to find exactly what you need.

 

 

 

 

Varistar CP Rugged Enclosures (English)

Play

Robust Design for Every Environment

Our cabinets are designed for indoor and outdoor use, providing excellent protection against moisture, dust, and temperature changes.

Flexible Modular Systems

Whether you’re arranging components or expanding your setup, our cabinets offer the flexibility mechanical engineers require.

Superior Thermal Management

Prevent overheating and ensure optimal performance with our advanced thermal management solutions

Industry Certifications

Industry Certifications for Quality Assurance

Safety and performance certifications, including UL, IEC, and RoHS compliance.




Cabinet Product Lines

Indoor Steel Cabinets

Indoor Steel Cabinet

For high-density and robust applications. 

Key Benefits 

  • Advanced thermal management systems
  • Modular shelving Flexible configurations for different equipment

 Key Features 

  • Protection against dust and water (from IP20 to IP55)
  • Cooling options from fans to 40kW air-to-water chillers
  • Shock, vibration, and seismic resistance 
  • Industry-leading radio-frequency/electromagnetic (RFI/EMI) shielding

    Browse Products  Configure

Indoor Aluminium Cabinet

Indoor Aluminium Cabinet

For lab and test & measurement applications. 

Key Benefits 

  • Space-saving design maximizes efficiency
  • Robust yet lightweight for easy mobility
  • Blends functionality with aesthetic appeal 

Key Features 

  • 19" frame featuring internally positioned cladding elements
  • Visible uprights with T-groove to mount accessories on the frame
  • Wide variety of castors available

Browse Products  Configure

Outdoor Cabinet

Outdoor Cabinet

For outdoor applications across telecommunications, industrial environments, as well as rail and energy storage sectors.  

Key Benefits

  • Protects sensitive equipment from dust, moisture, and extreme temperatures.
  • Offers flexibility in design and configuration for seamless integration.

Key Features

  • Double-Wall Construction: Enhances structural integrity and provides superior insulation against temperature fluctuations.
  • Single-Wall Construction: Ideal for lightweight applications and easy installation.
SCHROFF-WBNR-N02829-CABINETSProducts4-EN_2.jpg

Wall-Mount Cabinet

For indoors or outdoors. Used in rail, telecommunications, or various industrial settings. 

Key Benefits

  • Adaptable to various installation needs, enhancing flexibility.
  • Built for outdoor durability, ensuring long-lasting performance.
  • Standard dimensions and integration capabilities.

Key Features

  • Durable construction is made from AISI 304L stainless steel
  • IP66 protection offers superior dust and water resistance, meeting NEMA and IK10 standards.
 

Indoor Novastar

Indoor Varistar CP

Outdoor Double Wall

Outdoor Single Wall

Wallmount

Applications

Office / Lab

Office / Lab / Industrial / Rugged

Industrial / Rugged / Outdoor

Industrial / Rugged / Outdoor

Industrial / Rugged / Outdoor

Customization Level

Low - Med

High

High

Low - Med

High

Key Features

Aluminium Die Cast / Extruded Construction

CRS - Welded Construction

CRS - Welded Construction

CRS - Welded Construction

CRS - Welded Construction

Max Load Carry Capacity

Up to 880lbs  / 400 kg

Up to 3520lbs / 1600 kg

Up to 880lbs / 400 kg

Up to 880lbs / 400 kg

Up to 880lbs / 400 kg

EMC option

No

Yes

Yes

Yes

Yes

Mik-Spec

No

Yes

No

No

No

Earthquake // GR-63-CORE Zone 4

No

Yes

Yes

No

No

 

View Product

View Product

View Product

View Product

View Product




News and Resources

Cabinets Page-News-Telecom

Outdoor Cabinet for Telecom Crtitical Infrastructure

Learn More
Cabinets Page-News-Varistar

Air/Liquid Cooling Cabinet

Learn More
Cabinets Page-News-Varistar Exploded

Varistar CP Modular Platform

Learn More
Cabinets Page-News-Varistar CP MIL

Varistar CP MiL Cabinet

Learn More



Products in Action

nVent SCHROFF RACK INTEGRATED COOLER - VARISTAR LHX+

Play

Varistar CP MIL Cabinet EN

Play

nVent SCHROFF Varistar CP Server Rack

Play

Varistar CP Rugged Enclosures (English)

Play

Mission-Critical Telecom Cabinets

Play

Shaped for Tomorrow’s Energy: House, Protect, and Cool Battery Energy Storage Systems

Play


 

Contact

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.