Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: United States
Search for nVent products, resources, or ask any question you have
Loading search…

Land Based Vehicles

Land Based Vehicles

Performance and Dependability for Mission Critical Applications

Whether for sustainment or modernization, nVent SCHROFF’s rugged offering is well suited for protecting critical applications such as integrated battle communications, logistics and fleet operations, and radar systems.

Product Portfolio

Card Lok, Wedge Lok

Toolless & Torque Limiting Card-Loks

Designed for second level and field maintenance applications where a module needs to be removed and re-installed often without specialized tools.

Browse Products
Conduction Cooled Assemblies, CCA

VITA Conduction Cooled Assemblies

Optimized clamshell and heat frame designs to get more heat out of the board.

Browse Products
High Thermal Sawtooth Card Lok

High Thermal Sawtooth Card-Lok

Best in class thermal performance in a small profile Card-Lok

Browse Products
PCB extractor, PCB inserters, circuit board extractor

Board Tolerance Compensating Extractors

VITA compliant extractor with spring PAWL design that compensates for board tolerances, puts positive pressure on pins during Card-Lok actuation and can be operated with a gloved hand.

Browse Products
VPX, VPX backplane, OpenVPX, Open VPX

Rugged VPX Systems

Protect your VPX electronics for land-based vehicles with enhanced shock and vibration resistance​.

Browse Products

Product Spotlight: Rugged VPX Systems

Titan COTS – For HighShock and Vibration Applications

 

For rugged applications within the mobile aerospace and defense industry, nVent offers the nVent SCHROFF Titan COTS system with enhanced shock and vibration resistance. This 19″ VPX system is mechanically based on the SCHROFF EuropacPRO type R subrack and can withstand shock loads up to 25g and vibrations up to 3g.

View Sell Sheet
Rugged System VME64x-front-case-study.jpg

Best in class signal integrity for highest data transfer rates with nVent SCHROFF VPX backplanes

Supports latest VPX standard with link speeds to 10.3125 Gbaud data rate

Optional heat dissipation with front-to-back forced air cooling and fan speed control

Front cooling panel is easily removed for maintenance and accessability

Simple and quick adaptations with modular construction

Design Tools & Services

Subrack Configurators

Start Your Design

Front Panel Configurator

Start Your Design

Wedge-Lok Configurator

Start Your Design

Design and Testing Services

Learn More

Resources

Snippet-A And D-H85804-703Extractor-Datasheet

Datasheets

Read More
Snippet-A And D-H83403-HTS-Whitepaper

Whitepapers

Read More
SCHROFF-SB-H81327-DefenseAerospaceICON.png

Aerospace & Defense Brochure

Read more

Contact

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.