Standard Filter Mat IP54, EFM
详情
优势
资源
Compatible Products
功能
- Description: To replace the standard filter supplied with the filter fans EF and the exhaust filters EFA. It is recommended to replace the filter each year or sooner depending on the environment.
- Temperature range: -40 °C to +55 °C.
- Pack quantity: 5 pieces.
- To replace the standard filter supplied with the filter fans EF and the exhaust filters EFA
- It is recommended to replace the filter each year or sooner depending on the environment
技术参数
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。