Monitor Shelf, SHM
详情
优势
资源
Compatible Products
功能
- Description: Mounted directly onto the enclosure`s frame. Provided with clamp-kit to hold a monitor in position.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 shelf with mounting accessories.
- Monitors can be mounted securely within enclosures using the clamp-kit provided
- The shelf offers a reliable fixation, directly to the enclosure's frame
- The shelf can be adjusted in height allowing a monitor to be securely mounted
- The ventilation openings does not prevent the enclosure's air circulation which reduces the risk of potential hot spots
- It is highly recommended to use a partial door system ensuring that a glazed door, DPM, is mounted in front of the monitor, ensuring that it is visible even when the door is closed
- Mounting Plate Width (mm): 509
- Max. enclosure useful depth (mm): SHM0606 - 555; SHM0608 - 755
技术参数
材料
钢
完成
镀锌
厚度
0.08in
厚度
2mm
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。