Front Plate, OIFP
详情
优势
资源
Compatible Products
功能
- Description: Front plate for components, with a protection film in one side.
- Material: 3 mm aluminium.
- Pack quantity: 1 piece. Mounting accessories are supplied with the control panel OICP and in OIDES.
- The aluminum front plate protects the inside of the control panel providing a protection degree of IP65
- The plate can be mounted and removed, ensuring machining operations can be performed easily
- The front plate protects the installed electrical components and equipment from the installation environment ensuring that no harm or damage to personnel and equipment is caused
- The installation of components can be made quicker, reducing the amount of labour time required
技术参数
材料
铝
完成
研磨
厚度
0.12in
厚度
3mm
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。