Wire Basket Tray Washer Support
将鼠标悬停以放大图片或点击以放大
Wire Basket Tray Washer Support
The nVent CADDY Wire Basket Tray Washer Support offers a seamless way to mount cable trays in continuous pathways. Its versatile design supports a wide range of applications, such as creating 90-degree angles, connecting trays at intersections or anchoring supports to the tray system. With a user-friendly design, the Washer Support helps ensure that every cable tray configuration is both structurally sound and visually clean—supporting the demands of modern infrastructure with confidence.
详情
应用场景图片
资源
Compatible Products
功能
- Easy-to-use, requiring only simple hand tools to install
- Use threaded rod protectors to protect cables
- Can be used as a hold-down method or fitting splice
技术参数
认证
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。