Wire Basket Tray Radius Corner Splice
将鼠标悬停以放大图片或点击以放大
Wire Basket Tray Radius Corner Splice
The nVent CADDY Wire Basket Tray Radius Corner Splice is a simple and effective solution for creating intersections in cable tray runs. Not only does the Radius Corner Splice protect the natural cable radius, but it also reduces cable stress while routing 90-degree angles.
Designed to fit neatly into tray corners, the Radius Corner Splice enables safe, fast, and seamless creation of continuous pathways. Installers can get a professional finish while improving productivity and reducing time spent on elevated surfaces.
详情
资源
Compatible Products
功能
- Designed to be used with nVent CADDY Wire Basket Tray Splice Kit
- Easy-to-use, requiring only simple hand tools to install
- Includes two splice bars and eight sets of the splice kit
技术参数
认证
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。