Edge -48VDC PDU 4X35A & 4X60A
The nVent Edge-DC-48VDC Power Distribution Unit (DCDU) is designed to provide efficient, safe, and reliable power distribution for telecom and edge computing environments. This unit ensures optimal performance and protection for your critical infrastructure.
Caracteristici
- High Power Capacity: Robust 250 A 48 VDC input
- Blind Mating Capability: Supports switched and metered DC Modules from 10 A to 60 A
- Circuit Breaker Trip Alarm: Immediate notification for enhancing response times
- Compliance with Industry Standards: UL/CE certified
- Hot Swappable Breakers with Precise Metering: For energy, power, current, and voltage at both input and device levels
- Granular Control with Device Level Switching: Management of individual devices for optimized performance
- Billing Grade Monitoring: Identification of potential system failures
- Smart Alerting System: Informs about overcurrent, overvoltage, undervoltage, and other threshold breaches
- Controller Interface: TCP or IP network connection
- Local Management: Features front panel push-button to toggle module output. Panel status LED indicator quickly relays module information to local user
Specificații
Atribute produs
Certificare
Fișă de vânzare
Manual de instalare/Fișă de instrucțiuni
Delivery of this product includes the following item(s):
| Item | Descriere | Cantitate | |
|---|---|---|---|
| 1 | DCDU Chassis, 3U, 84 HP, 410 mm | 1 | |
| 2 | Power Input Terminal, -48 V DC, 250 A max. | 1 | |
| 3 | Cooling Fan and Air Filter | 2 | |
| 4 | 60 A, -48 VDC outlet module | 4 | |
| 5 | 35 A, -48 VDC outlet module | 4 | |
| 6 | Management Controller | 1 |
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.