All Products
Produtos | 538 resultados (2412 artigos)

Número de catálogoNome do itemAdd to Quote action
Strut to Strut Connector

Wire Basket Tray Box Support
The nVent CADDY Wire Basket Tray Box Support is a streamlined solution for mounting standard electrical boxes directly to the side of wire basket trays.
Número de catálogoNome do itemAdd to Quote action
Wire Basket Tray Electrical Box Support, Pregalvanized
Wire Basket Tray Electrical Box Support, Black


2-2 Hole Open Corner Angle Bracket
Angle brackets for creating strut frames and structures.

Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to structure.

Light Duty Expansion Anchor
Light-duty expansion anchor for cracked and non-cracked concrete, designed to install with the strike of a hammer in a 6mm-diameter hole.
Número de catálogoNome do itemAdd to Quote action
Light Duty Expansion Anchor


Beam Clamp with Swivel
Reversible swiveling beam clamp for use with standard flange widths and sloped structures.
Número de catálogoNome do itemAdd to Quote action
Beam Clamp with Swivel, Electrogalvanized, 24 mm Max Flange

FCS Height Adjustable Loop Hanger
Adjustable pipe hanger with threaded nut and smooth edges; for use with non-insulated metal pipe and plastic pipe.
Número de catálogoNome do itemAdd to Quote action
FCS Height Adjustable Loop Hanger, 1" Pipe, 25 DN, 34 mm OD, M10 Rod
FCS Height Adjustable Loop Hanger, 1" Pipe, 25 DN, 34 mm OD, M8 Rod
FCS Height Adjustable Loop Hanger, 1 1/4" Pipe, DN32, 43 mm, M10 Rod
FCS Height Adjustable Loop Hanger, 1 1/4" Pipe, 32 DN, 43 mm OD, M8 Rod
FCS Height Adjustable Loop Hanger, 1 1/2" Pipe, DN40, 48 mm, M10 Rod
FCS Height Adjustable Loop Hanger, 1 1/2" Pipe, 40 DN, 48 mm OD, M8 Rod
FCS Height Adjustable Loop Hanger, 2" Pipe, 50 DN, 60 mm OD, M8 Rod
FCS Height Adjustable Loop Hanger, 2 1/2" Pipe, DN65, 76 mm, M10 Rod
FCS Height Adjustable Loop Hanger, 3" Pipe, 80 DN, 89 mm OD, M10 Rod
FCS Height Adjustable Loop Hanger, 4" Pipe, DN100, 114 mm, M10 Rod
FCS Height Adjustable Loop Hanger, 5" Pipe, 125 DN, 140 mm OD, M12 Rod
FCS Height Adjustable Loop Hanger, 6" Pipe, 150 DN, 165 mm OD, M12 Rod
FCS Height Adjustable Loop Hanger, 8" Pipe, 200 DN, 219 mm OD, M16 Rod

MC/AC Cable Clip
Cable support accessory for the CADDY Speed Link wire hanging system to neatly secure cable along installation.
Número de catálogoNome do itemAdd to Quote action
MC/AC Cable Clip, 12.7–18.2 mm OD

RING FRF /1 Single Pipe Clip with Plug
Hammer-in single plastic pipe clip; for use with non-insulated metal/copper/plastic pipe and cable/conduit.
Número de catálogoNome do itemAdd to Quote action
RING FRF /1 Single Pipe Clip with Plug, 14 mm OD
Single Pipe Clip with Plug, Hammer in, 16 mm
RING FRF /1 Single Pipe Clip with Plug, 18 mm OD
Single Pipe Clip with Plug, Hammer in, 20 mm
RING FRF /1 Single Pipe Clip with Plug, 22 mm OD
Single Pipe Clip with Plug, Hammer in, 25 mm
RING FRF /1 Single Pipe Clip with Plug, 28 mm OD