All Products
Produtos | 538 resultados (2412 artigos)

Número de catálogoNome do itemAdd to Quote action
Five Hole Flat Cross Bracket, HD, 138 mm x 138 mm

RMF Hex Male-Female Reducer
Connectors and couplers for joining externally threaded pipe or thread.
Número de catálogoNome do itemAdd to Quote action
RMF Hex Male-Female Reducer, M10 Rod 1, M12 Rod 2
RMF Hex Male-Female Reducer, M10 Rod 1, M8 Rod 2
RMF Hex Male-Female Reducer, M12 Rod 1, M10 Rod 2
RMF Hex Male-Female Reducer, M12 Rod 1, M8 Rod 2
RMF Hex Male-Female Reducer, M6 Rod 1, M8 Rod 2
RMF Hex Male-Female Reducer, M8 Rod 1, M10 Rod 2
RMF Hex Male-Female Reducer, M8 Rod 1, M12 Rod 2
RMF Hex Male-Female Reducer, M8 Rod 1, M6 Rod 2


Número de catálogoNome do itemAdd to Quote action
Internal Strut Beam Clamp

J-TI/T Rod to C Purlin Clip
Easy, hammer-on method to secure threaded rod from a C purlin structural element.
Número de catálogoNome do itemAdd to Quote action
Rod to C Purlin Clip, Spring Steel, M10 Hole, Threaded, 1.5–4 mm Flange
Rod to C Purlin Clip, Spring Steel, M6 Hole, Threaded, 1.5–4 mm Flange
Rod to C Purlin Clip, Spring Steel, M8 Hole, Threaded, 1.5–4 mm Flange
J-TI/T Rod to C Purlin Clip, Spring Steel, 11 mm Hole, Plain, 1.5–4 mm Flange
J-TI/T Rod to C Purlin Clip, Spring Steel, M10 Hole, Threaded, 4–6.5 mm Flange
J-TI/T Rod to C Purlin Clip, Spring Steel, M6 Hole, Threaded, 4–6.5 mm Flange
J-TI/T Rod to C Purlin Clip, Spring Steel, M8 Hole, Threaded, 4–6.5 mm Flange

Air Duct Corner Protector
Square air duct accessory for the CADDY Speed Link wire hanging system for easy installation of HVAC applications.
Número de catálogoNome do itemAdd to Quote action
Air Duct Corner Protector

Improved nVent CADDY Cat HP J-Hook
Combines Versa-Mount Technology with wide base and generous bend radius for critical non-continuous pathway support of high performance data and fibre optic cables.
Número de catálogoNome do itemAdd to Quote action

Universal Structural Bracket
Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters.

nVent CADDY Pyramid Equipment Support Clamp
Clamp to secure heavy-duty mechanical equipment when creating a custom frame out of strut.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Pyramid Equipment Support Clamp

Improved nVent CADDY Cat HP J-Hook with Multi-Function Clip
The Improved nVent CADDY Cat HP J-Hook with Multi-Function Clip quickly attaches to threaded rod or wire without the need for screws or special tools.
Número de catálogoNome do itemAdd to Quote action
Improved Cat HP J-hook 25mm, with Multi-Function Clip, M4,6,8 Rod, 4.8–6.4mmWire
Improved Cat HP J-hook 33.3mm, with Multi-Function Clip,M4,6,8 Rod 4.8–6.4mmWire
Improved Cat HP J-hook 50mm, with Multi-Function Clip, M4,6,8 Rod, 4.8–6.4mmWire

nVent CADDY Speed Link SLK with Y-Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various lighting fixtures and wire basket tray.
Número de catálogoNome do itemAdd to Quote action
Tool-free 2mm Wire Rope Hanger Kit with Y-Hook End-Fitting - 2m Long - 44kg
nVent CADDY Speed Link SLK with Y-Hook, 3 m Length, 0.5 m Y-Length

nVent CADDY Rod Lock Spring Steel Strut Nut
A one piece spring steel strut nut with "push-to-install" technology for quick and simple install of threaded rod or bolts into strut channel.