All Products
Produtos | 538 resultados (2412 artigos)

Trapeze Sway Brace, Pipe
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.
Número de catálogoNome do itemAdd to Quote action
Trapeze Sway Brace, Pipe

Cable Clamp
One-piece cable clamp, designed to wrap around the cable to support and be inserted by hand, directly into a 6mm-diameter hole.

Plastic Conduit Clip Connector
Innovatieve structural attachment for the plastic conduit clips, designed to hang a plastic conduit from an already-installed one. Ideal for retrofit installations.
Número de catálogoNome do itemAdd to Quote action
Plastic Conduit Clip Connector

nVent CADDY Rod Lock Spring Steel Rod Hanger to Beam Clamp
Quick and effective beam clamp to support threaded rod onto I-Beam flange, for both single rod and prefabricated assemblies, using the push-to-install technology.
Número de catálogoNome do itemAdd to Quote action
nVent CADDY Rod Lock Spring Steel Rod Hanger to Beam Clamp, M6 Rod

Speedway Cable Ladder Inside Riser, 90°
Provides engineered, easy to use 90° inside risers with integrated Speedlok coupler for Speedway cable ladder systems.
Número de catálogoNome do itemAdd to Quote action
Speedway Cable Ladder Inside Riser, 90°, 150 mm
Speedway Cable Ladder Inside Riser, 90°, 300 mm
Speedway Cable Ladder Inside Riser, 90°, 450 mm
Speedway Cable Ladder Inside Riser, 90°, 600 mm
Speedway Cable Ladder Inside Riser, 90°, 750 mm
Speedway Cable Ladder Inside Riser, 90°, 900 mm

PEMSA Wire Basket Tray Quick Center Support
Effective support of wire basket tray from a single threaded rod drop utilizing the quick connect technology.
Número de catálogoNome do itemAdd to Quote action
PEMSA Wire Basket Tray Quick Center Support, M8–M10 Hole

C-Channel Beam Clamp with U-Bolt
Beam clamps for attaching strut channels to overhead beams.

Hammer-On Flange Clip, Vertical Mount with Stud
Easy to install, hammer on fastener designed to support various electrical box, lighting, or low voltage junction applications to structural steel beam elements.


Número de catálogoNome do itemAdd to Quote action
Brace Arm for E4 Channel

C-Channel Type E4, Perforated
C-channel for building frames and structures available in a variety of configurations.
Número de catálogoNome do itemAdd to Quote action
C-Channel Type E4, Perforated, 2,000 mm x 38 mm x 15.5 mm x 2 mm
C-Channel Type E4, Perforated, 3,000 mm x 38 mm x 15.5 mm x 2 mm