All Products
Produtos | 169 resultados (487 artigos)

Improved nVent CADDY Cat HP J-Hook with Angle Bracket
The Improved nVent CADDY Cat HP J-Hook with Angle Bracket simplifies cable management by offering rapid attachment to various surfaces such as concrete, steel or metal decking.

Concrete Fixing Eyebolt Screw
Concrete anchor accessory for the CADDY Speed Link wire hanging system to connect to structure.
Número de catálogoNome do itemAdd to Quote action
Concrete Fixing Eyebolt Screw, 6.5 mm Hole, H6 Screw

Improved nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket
The Improved nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket is designed to fit a variety of pin drivers, ensuring job site flexibility while installing to various surfaces such as concrete, steel and metal decking.
Número de catálogoNome do itemAdd to Quote action
Improved Cat HP J-Hook with Pin Driven Angle Bracket, 33.3 mm dia, 6 mm Hole
Improved Cat HP J-Hook with Pin Driven Angle Bracket, 100 mm dia, 9 mm Hole
Improved Cat HP J-Hook with Pin Driven Angle Bracket, 33.3 mm dia, 4 mm Hole
Improved Cat HP J-Hook with Pin Driven Angle Bracket, 50 mm dia, 4 mm Hole
Improved Cat HP J-Hook with Pin Driven Angle Bracket, 75 mm dia, 6 mm Hole
Improved Cat HP J-Hook with Pin Driven Angle Bracket, 100 mm dia, 4 mm Hole

Wood Fixing Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to wood structure.
Número de catálogoNome do itemAdd to Quote action
Parafuso com olhal para fixação em madeira, M6, comprimento do parafuso de 32mm

VF-708 Rod/Wire to C Purlin Clip
Convienent, push to install rod and wire hanger with hammer on purlin attachement for a variety of applications. No tools required for a worry free installation.
Número de catálogoNome do itemAdd to Quote action
VF-708 Rod/Wire to C Purlin Clip, M6 Rod, 5 mm Wire, 1.6–6.4 mm Flange

USC Universal Strut Clamp for Pipe/Conduit
Universally applicable clamps for fixing pipes to strut.
Número de catálogoNome do itemAdd to Quote action
USC Universal Strut Clamp for Pipe/Conduit, EG, 17.9–20 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 20.5–21.4 mm OD, 1/2" Pipe, 15 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 21.5–22.2 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 23.4–25.4 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 25.4–26.9 mm OD, 3/4" Pipe, 20 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 27.9–28.9 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 29.5–32 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 32.8–33.4 mm OD, 1" Pipe
USC Universal Strut Clamp for Pipe/Conduit, HD, 32.8–33.4 mm OD, 1" Pipe
USC Universal Strut Clamp for Pipe/Conduit, EG, 33.7–38.1 mm OD, 25 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 38.4–40.6 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 41.3–42.4 mm OD, 1 1/4" Pipe, 32 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 43–45 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 47.6–50 mm OD, 1 1/2" Pipe, 40 DN
USC Universal Strut Clamp for Pipe/Conduit, HD, 47.6–50 mm OD, 1 1/2" Pipe, 40 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 50.3–53.7 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 59.5–62.2 mm OD, 2" Pipe, 50 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 62.3–64.5 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 69.9–73 mm OD, 2 1/2" Pipe
USC Universal Strut Clamp for Pipe/Conduit, EG, 75.3–76.2 mm OD, 65 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 84–88.9 mm OD, 3" Pipe, 80 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 98.4–102.6 mm OD, 3 1/2" Pipe, 90 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 111.1–115.3 mm OD, 4" Pipe, 100 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 139.7–146.1 mm OD, 5" Pipe, 125 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 155.6–162 mm OD
USC Universal Strut Clamp for Pipe/Conduit, EG, 165.1–171.5 mm OD, 6" Pipe, 150 DN
USC Universal Strut Clamp for Pipe/Conduit, EG, 215.9–219.1 mm OD, 8" Pipe, 200 DN
USC Universal Strut Clamp for Pipe/Conduit, HD, 273–280 mm OD, 10" Pipe, 250 DN

VF-Ti/T Rod to C-Purlin Clip
Convienent threaded rod hanger with hammer on purlin attachement for a variety of applications.
Número de catálogoNome do itemAdd to Quote action
VF-Ti/T Rod to C-Purlin Clip, Spring Steel, 6.4 mm Hole, Threaded, 1.5–6 mm Flange

Improved nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip
The Improved nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip attaches easily to beam flanges, requiring only a hammer to install, and reduces the need for screws and rivets.
Número de catálogoNome do itemAdd to Quote action
Improved Cat HP J-Hook with Hammer-On Flange Clip, 25 mm dia, 3–8 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 25 mm dia, 8–14 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 25 mm dia, 14–20 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 33.3 mm dia, 14–20 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 50 mm dia, 3–8 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 50 mm dia, 8–14 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 75 mm dia, 8–14 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 100 mm dia, 8–14 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, 100 mm dia, 14–20 mm Flange

Improved nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel
The Improved nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel attaches easily to beam flanges, and provides a 360-degree rotation for supporting high-performance cable routing.
Número de catálogoNome do itemAdd to Quote action
Improved Cat HP J-hook, 25 mm, with Hammer-On Flange Clip Swivel, 3–8 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, Swivel,25mm dia,14–20mmFlange
Improved Cat HP J-hook, 33.3mm, with Hammer-On Flange Clip Swivel, 3–8mm Flange
Improved Cat HP J-hook, 50 mm, with Hammer-On Flange Clip Swivel, 3–8 mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 50mm dia,8–14mmFlange
Improved Cat HP J-Hook with Hammer-On Flange Clip, Swivel,50mm dia,14–20mmFlange
Improved Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 75mm dia,3–8mm Flange
Improved Cat HP J-Hook with Hammer-On Flange Clip, Swivel, 75mm dia,8–14mmFlange
Improved Cat HP J-Hook with Hammer-On Flange Clip, Swivel,75mm dia,14–20mmFlange
Improved Cat HP J-Hook w/Hammer-On Flange Clip,Swivel,100mm dia, 3–8mm Flange

Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to structure.

MC/AC Cable Clip
Cable support accessory for the CADDY Speed Link wire hanging system to neatly secure cable along installation.
Número de catálogoNome do itemAdd to Quote action
MC/AC Cable Clip, 11.8–14.2 mm OD