Improved Cat HP J-Hook with Pin Driven Angle Bracket, 100 mm dia, 4 mm Hole
The Improved nVent CADDY Cat HP J-Hook with Pin Driven Angle Bracket is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a Pin Driven Angle Bracket attachment. The Assembly simplifies cable management by offering rapid attachment to various surfaces such as concrete, steel or metal decking. This solution is designed to fit a variety of pin drivers, ensuring job site flexibility.
Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Caracteristicas
- Longer leg angle bracket for tool clearance
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Especificações
Caraterísticas do produto
Especificações de engenharia
Manual de instalação/folha de instruções
Certifications

- Aviso
- Os produtos nVent devem ser instalados e utilizados apenas conforme indicado nas fichas de instrução do produto e materiais de treinamento da nVent. As fichas de instrução estão disponíveis em www.nVent.com e com nossos representantes de atendimento ao cliente nVent. A instalação inadequada, uso incorreto, aplicação incorreta ou outra falha qualquer em seguir completamente as instruções e avisos da nVent podem levar ao mau funcionamento do produto, danos à propriedade, lesões corporais graves e morte, e/ou anular sua garantia.