Wire Basket Tray Ceiling Support, 200 mm, Pregalvanized
In the evolving landscape of cable management, the nVent CADDY Wire Basket Tray Ceiling Support is a simple and efficient alternative to traditional strut trapeze systems for wire basket tray installations. Engineered for simplicity and strength, this support solution not only anchors wire basket trays securely to the ceiling but also doubles as a splice point—making it a dual-function component that enhances both structural integrity and installation efficiency.
Compatible with varying nVent CADDY Wire Basket Tray sizes, the ceiling support is precision-engineered to handle the weight of the trays with confidence. Its pre-punched design simplifies mounting with standard fasteners. Its compatibility with various finishes—including pre-galvanized, zinc electroplate, and powder coat options—adds aesthetic and functional versatility to any project.
Kenmerken
- Use as a center support or support provisioned from both ends
- Designed to be used with the nVent CADDY Wire Basket Tray Ground Splice and nVent CADDY Wire Basket Tray Splice Kit
- Supported with 3/8 or ½ in threaded rod
Specificaties
Productkenmerken
Certificeringen
- Waarschuwing
- nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.