Print
CFIA2025 FR 2025

nVent to showcase innovative solutions at CFIA 2025

nVent to showcase innovative solutions for making crucial systems resilient, safer, and more efficient

Join us in Hall 2.3, Booth E37 from 4-6 March at CFIA 2025 in Rennes, France.

nVent will present a comprehensive range of nVent HOFFMAN brand enclosure, climate control, and panel shop automation solutions, all designed to make it easier, safer, and more sustainable for customers to meet rapidly evolving needs at CFIA 2025 in Rennes, France.

Protection at every level

The nVent HOFFMAN enclosure portfolio of sanitary solutions offers three levels of protection to serve the spectrum of Food & Beverage sanitary needs. At this year’s exhibition, attendees can see demos for each level, including:
 

  • High – The new nVent HOFFMAN Hygienic Design Terminal Box range, which meets the industry’s highest standards – IP66 and IP69 – for high-pressure, high-temperature cleaning procedures. They are specially engineered to protect critical equipment in high sanitary environments and for ease of cleaning.
  • Medium – The AFS enclosure range is ideally suited to protect equipment in sanitary washdown applications.
  • Low – The ASR enclosure range is ideally suited to protect equipment in minimal washdown applications.

Ultimate cooling protection

Attendees can also see the nVent HOFFMAN Extreme Environments line of air conditioners. These industry-leading solutions can maintain optimal cooling performance over extended periods – and offer the highest ingress protection available against water and particulate with IEC IP66 and IP69 ratings.
In addition, attendees can learn about advanced nVent HOFFMAN cooling technologies, including air conditioners and chillers from Texa Industries, which is now part of the nVent HOFFMAN brand.

Simplify engineering and increase productivity

A proven and simple engineering solution for planning and designing electrical enclosures, machines, and factory systems, the new Design to Manufacturing (DTM) Software makes it easier than ever to automate panel building through intelligent 2D/3D workflow. With its easy-to-use intelligent central parts library, teams can:
 

  • Share real-time schematics, design files, and project plans.
  • Easily integrate components from hundreds of OEMs as well as a full range of nVent HOFFMAN parts and enclosure templates.
  • Manufacture higher quality enclosures faster – and more cost-effectively.

With DTM software, organizations maintain a single source of truth, simplify processes, and increase productivity. The software is an integral part of the comprehensive nVent HOFFMAN DTM Platform, which includes enclosure modification centers, cutting and wire processing machines, and accessories.

Save panel builders time and costs

nVent HOFFMAN Panel Shop Automation solutions help customers automate the machining of precise holes and cutouts, optimize the cutting of DIN rails and cable ducts, and reduce wire processing time by up to 75%. These solutions enable integrators and panel builders to streamline processes, maximize the skills of their workforce, and increase productivity to do more business faster.

We look forward to meeting you in Hall 2.3 Booth E37!

Check out all these innovative solutions, drive new interactive tools, and meet with our experts in Hall 2.3 Booth E37 from 4-6 March at CFIA 2025 in Rennes, France.