Oil & Gas

Oil & Gas
WHEN SAFETY AND DEPENDABILITY MATTER MOST

Maximize the life of enclosures and trust nVent HOFFMAN in the harshest environments

Built tough to meet rigorous certifications and safeguard automation systems in the most complex environments. Whether it’s surface or downhole equipment, offshore applications above the tideline, or other downstream processes, chemical reactions can expedite corrosion and have other damaging effects on all equipment. nVent HOFFMAN is the most specified enclosure brand for harsh environments worldwide with durable solutions and decades of experience. These enclosures and accessories provide the highest level of safety and dependability on the market.

  • Meeting ATEX, IECEx, AEx and other global certification sets
  • Designed to endure extreme environments like corrosive chemical and salt spray, searing heat and bitter cold
  • Offering a broad range of hazardous-location accessories including window kits, hole seals, vent drains, lights and purge controllers

Maximizing the operation and life cycle of process controls, instruments and electrical systems in oil and gas applications.

ENCLOSURES

EXE-SB.tif

Zonex Stainelss Steel Terminal Boxes

EXE-WM

Zonex Stainelss Steel Wall Mount Enclosures

N01026-Wall mounted Aluminum Single Door Enclosure, WAS_1.png

Aluminum Wall Mounted Industrial Enclosures

ASR-OG

Oil And Gas Stainless Steel Single Door Enclosures

MCSS_sq.png

Oil And Gas Stainless Steel Combinable Single Door

Climate Control

 SpectraCool Narrow Hazardous Location Indoor/Outdoor

SpectraCool Narrow Hazardous Location Indoor/Outdoor

Hazardous Location Heaters

Hazardous Location Heaters

Wire & Cable Management

Straight Section Feed-Through SS Hinged-Cover Type 4X

Straight Section Feed-Through SS Hinged-Cover Type 4X

HMI & Accessories

 Purge and Pressurization Systems

Purge and Pressurization Systems

RESOURCES